Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE291250-902A5 | N/A 12.5000 in317.500 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291250-902B1 | N/A 12.5000 in317.500 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291250-902B2 | N/A 12.5000 in317.500 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| HM259048WS / HM259010CD | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259048-902A5 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259049-902D1 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259048 / HM259010D | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259048WS / HM259010D | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259049 / HM259010D | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259048-902A2 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259048-902A3 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259048-902A4 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259048-902A6 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259048-902A8 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A HM259000 |
N/A
|
| HM259049-902D4 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259049-902B1 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259049-90062 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259049-902D5 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259049-902D6 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259049-902E1 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259049-90063 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259049-90064 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259049-90068 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259049-902A6 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259049-90066 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|