Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM259049-902A8 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259049-902A9 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| HM259049-902B9 | N/A 12.5000 in317.500 mm | N/A 17.6250 in447.675 mm | N/A 5.75 in146.05 mm | N/A 7.1249 in180.972 mm | N/A 3.375 in85.725 mm | N/A 656000 lbf2920000 N | N/A 97800 lbf435000 N | N/A HM259000 |
N/A
|
| H961649-902A4 | N/A 12.5000 in317.500 mm | N/A 24.5000 in622.300 mm | N/A 6.875 in174.625 mm | N/A 12 in304.8 mm | N/A 5.1875 in131.763 mm | N/A 1240000 lbf5500000 N | N/A 184000 lbf819000 N | N/A H961600 |
N/A
|
| H961649 / H961610D | N/A 12.5000 in317.500 mm | N/A 24.5000 in622.300 mm | N/A 6.875 in174.625 mm | N/A 12 in304.8 mm | N/A 5.1875 in131.763 mm | N/A 1240000 lbf5500000 N | N/A 184000 lbf819000 N | N/A H961600 |
N/A
|
| H961649-902B4 | N/A 12.5000 in317.500 mm | N/A 24.5000 in622.300 mm | N/A 6.875 in174.625 mm | N/A 12 in304.8 mm | N/A 5.1875 in131.763 mm | N/A 1240000 lbf5500000 N | N/A 184000 lbf819000 N | N/A H961600 |
N/A
|
| H961649-902B1 | N/A 12.5000 in317.500 mm | N/A 24.5000 in622.300 mm | N/A 6.875 in174.625 mm | N/A 12 in304.8 mm | N/A 5.1875 in131.763 mm | N/A 1240000 lbf5500000 N | N/A 184000 lbf819000 N | N/A H961600 |
N/A
|
| H961649-902C2 | N/A 12.5000 in317.500 mm | N/A 24.5000 in622.300 mm | N/A 6.875 in174.625 mm | N/A 12 in304.8 mm | N/A 5.1875 in131.763 mm | N/A 1240000 lbf5500000 N | N/A 184000 lbf819000 N | N/A H961600 |
N/A
|
| EE971298 / 972102CD | N/A 12.987 in329.87 mm | N/A 21.0000 in533.400 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971298-90042 | N/A 12.987 in329.87 mm | N/A 21.5 in546.1 mm | N/A 6 in152.4 mm | N/A 7 in177.8 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971298-90064 | N/A 12.987 in329.87 mm | N/A 21.5 in546.1 mm | N/A 6 in152.4 mm | N/A 7 in177.8 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| L860049A / L860010CD | N/A 12.9880 in329.895 mm | N/A 16.3750 in415.925 mm | N/A 2.9375 in74.613 mm | N/A 3.9374 in100.01 mm | N/A 1.875 in47.625 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A L860000 |
N/A
|
| L860048-90023 | N/A 13.0000 in330.200 mm | N/A 16.3750 in415.925 mm | N/A 2.9375 in74.613 mm | N/A 3.9374 in100.01 mm | N/A 1.875 in47.625 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A L860000 |
N/A
|
| L860049-902A1 | N/A 13.0000 in330.200 mm | N/A 16.3750 in415.925 mm | N/A 2.9375 in74.613 mm | N/A 3.9374 in100.01 mm | N/A 1.875 in47.625 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A L860000 |
N/A
|
| L860048-902A1 | N/A 13.0000 in330.200 mm | N/A 16.3750 in415.925 mm | N/A 2.9375 in74.613 mm | N/A 3.9374 in100.01 mm | N/A 1.875 in47.625 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A L860000 |
N/A
|
| L860049-902A3 | N/A 13.0000 in330.200 mm | N/A 16.3750 in415.925 mm | N/A 2.9375 in74.613 mm | N/A 3.9374 in100.01 mm | N/A 1.875 in47.625 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A L860000 |
N/A
|
| EE161300-902A1 | N/A 13.0000 in330.200 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE526130-90057 | N/A 13.0000 in330.200 mm | N/A 19.0000 in482.600 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526132-902A1 | N/A 13.0000 in330.200 mm | N/A 19.0000 in482.600 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526130-90059 | N/A 13.0000 in330.200 mm | N/A 19.0000 in482.600 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526130-902A2 | N/A 13.0000 in330.200 mm | N/A 19.0000 in482.600 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526130-902B1 | N/A 13.0000 in330.200 mm | N/A 19.0000 in482.600 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526130-90058 | N/A 13.0000 in330.200 mm | N/A 19.0000 in482.600 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526130-902A4 | N/A 13.0000 in330.200 mm | N/A 19.0000 in482.600 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526130-902C1 | N/A 13.0000 in330.200 mm | N/A 19.0000 in482.600 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|