Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 166 167 168 169 170 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE526130-902C2 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 3.1562 in80.167 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A 526000 N/A
EE526130-902D1 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 3.1562 in80.167 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A 526000 N/A
EE526132-902A2 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 3.1562 in80.167 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A 526000 N/A
EE526132-902A4 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 3.1562 in80.167 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A 526000 N/A
EE526132-902A6 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 3.1562 in80.167 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A 526000 N/A
L860049AA / L860010CD N/A 13.1102 in332.999 mm N/A 16.3750 in415.925 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.01 mm N/A 1.875 in47.625 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A L860000 N/A
HM261049-90077 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
HM261049-90078 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
HM261049-90076 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
HM261049-90079 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
HM261049-90080 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
HM261049-90073 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
HM261049-902C1 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
HM261049-90074 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
HM261049-90075 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
HM261049-902B1 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
HM261049-902B2 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
HM261049-902B8 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
HM261049-902C3 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
HM261049-902C9 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 3.5625 in90.488 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A HM261000 N/A
LM961548-90040 N/A 13.5000 in342.900 mm N/A 17.996 in457.098 mm N/A 4 in101.6 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 322000 lbf1430000 N N/A 48000 lbf213000 N N/A LM961500 N/A
LM961548-902B7 N/A 13.5000 in342.900 mm N/A 17.996 in457.098 mm N/A 4 in101.6 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 322000 lbf1430000 N N/A 213000 N N/A LM961500 N/A
LM961548-90039 N/A 13.5000 in342.900 mm N/A 17.996 in457.098 mm N/A 4 in101.6 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 322000 lbf1430000 N N/A 48000 lbf213000 N N/A LM961500 N/A
LM961548-902A4 N/A 13.5000 in342.900 mm N/A 17.996 in457.098 mm N/A 4 in101.6 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 322000 lbf1430000 N N/A 48000 lbf213000 N N/A LM961500 N/A
LM961548-90041 N/A 13.5000 in342.900 mm N/A 17.996 in457.098 mm N/A 4 in101.6 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 322000 lbf1430000 N N/A 48000 lbf213000 N N/A LM961500 N/A
Unit of Measure
« 166 167 168 169 170 »