Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE971354-902A4 | N/A 13.5000 in342.900 mm | N/A 21.0000 in533.400 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971354 / 972103D | N/A 13.5000 in342.900 mm | N/A 21.0000 in533.400 mm | N/A 4.875 in123.825 mm | N/A 6.875 in174.625 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 448000 N | N/A 970000 |
N/A
|
| EE971354-902A5 | N/A 13.5000 in342.900 mm | N/A 21.0000 in533.400 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971354-902A6 | N/A 13.5000 in342.900 mm | N/A 21.0000 in533.400 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971354-902A7 | N/A 13.5000 in342.900 mm | N/A 21.0000 in533.400 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971354-902A9 | N/A 13.5000 in342.900 mm | N/A 21.0000 in533.400 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971354-902B1 | N/A 13.5000 in342.900 mm | N/A 21.0000 in533.400 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE971354 / 972151D | N/A 13.5000 in342.900 mm | N/A 21.5 in546.1 mm | N/A 6 in152.4 mm | N/A 7 in177.8 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A 970000 |
N/A
|
| EE161363-902A1 | N/A 13.6250 in346.075 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE161363-902A3 | N/A 13.6250 in346.075 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| HM262748WS / HM262710CD | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 674000 lbf3000000 N | N/A 100000 lbf446000 N | N/A HM262700 |
N/A
|
| HM262749-902A7 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749V / HM262710CD | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 776000 lbf3450000 N | N/A 116000 lbf514000 N | N/A HM262700 |
N/A
|
| HM262748-902A3 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 730000 lbf3250000 N | N/A 109000 lbf483000 N | N/A HM262700 |
N/A
|
| HM262749-902A4 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-90076 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-90075 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-90078 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-90081 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-902A3 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-902C7 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-902B8 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-902C1 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-902C4 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-902D3 | N/A 13.6250 in346.075 mm | N/A 19.2500 in488.950 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|