Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L163149-90057 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L163149-90058 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L163149-90066 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L163149-902A3 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L163149-902A4 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L163149-902A9 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| L163149-902A5 | N/A 14 in355.6 mm | N/A 17.5 in444.5 mm | N/A 4.375 in111.125 mm | N/A 5.3749 in136.522 mm | N/A 2.375 in60.325 mm | N/A 287000 lbf1280000 N | N/A 42700 lbf190000 N | N/A L163100 |
N/A
|
| EE161400-902C7 | N/A 14 in355.6 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE161400-903A9 | N/A 14 in355.6 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE161400-90067 | N/A 14 in355.6 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE161400-902A1 | N/A 14 in355.6 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE161400-902A5 | N/A 14 in355.6 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE161400-902A7 | N/A 14 in355.6 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE161400-902B3 | N/A 14 in355.6 mm | N/A 19.0000 in482.600 mm | N/A 3.5 in88.9 mm | N/A 5.2499 in133.347 mm | N/A 2.1875 in55.563 mm | N/A 246000 lbf1090000 N | N/A 36600 lbf163000 N | N/A 160000 |
N/A
|
| EE231400-902A3 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-90114 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-90117 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-90111 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-90113 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-90118 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-902A1 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-90044 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE333140-902A2 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 7.6249 in193.672 mm | N/A 3.3125 in84.138 mm | N/A 529000 lbf2350000 N | N/A 78700 lbf350000 N | N/A 333000 |
N/A
|
| EE333140-90038 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 7.6249 in193.672 mm | N/A 3.3125 in84.138 mm | N/A 529000 lbf2350000 N | N/A 78700 lbf350000 N | N/A 333000 |
N/A
|
| EE333140-90040 | N/A 14 in355.6 mm | N/A 20.2500 in514.350 mm | N/A 6 in152.4 mm | N/A 7.6249 in193.672 mm | N/A 3.3125 in84.138 mm | N/A 529000 lbf2350000 N | N/A 78700 lbf350000 N | N/A 333000 |
N/A
|