Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE231462-90120 | N/A 14.625 in371.475 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231462-902A3 | N/A 14.625 in371.475 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231462-90113 | N/A 14.625 in371.475 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231462-90114 | N/A 14.625 in371.475 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231462-90115 | N/A 14.625 in371.475 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231462-90117 | N/A 14.625 in371.475 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231462-90119 | N/A 14.625 in371.475 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231462-90116 | N/A 14.625 in371.475 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231462-90118 | N/A 14.625 in371.475 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231462-90046 | N/A 14.625 in371.475 mm | N/A 20.2500 in514.350 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.6250 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE192148 / 192201CD | N/A 14.875 in377.825 mm | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|
| EE192155W / 192201CD | N/A 14.875 in377.825 mm | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 258000 lbf1150000 N | N/A 38400 lbf171000 N | N/A 192000 |
N/A
|
| HM266444WS / HM266410CD | N/A 14.875 in377.825 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 971000 lbf4320000 N | N/A 145000 lbf643000 N | N/A HM266400 |
N/A
|
| EE192150-90052 | N/A 15.0000 in381.000 mm | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|
| EE192150-90046 | N/A 15.0000 in381.000 mm | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|
| EE192150-902A4 | N/A 15.0000 in381.000 mm | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|
| EE192150-90043 | N/A 15.0000 in381.000 mm | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|
| EE192150-90047 | N/A 15.0000 in381.000 mm | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|
| EE192150-90063 | N/A 15.0000 in381.000 mm | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|
| EE192150-90053 | N/A 15.0000 in381.000 mm | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|
| EE192150-90054 | N/A 15.0000 in381.000 mm | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|
| EE192150-90055 | N/A 15.0000 in381.000 mm | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|
| EE192150-90058 | N/A 15.0000 in381.000 mm | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|
| EE192150-902A1 | N/A 15.0000 in381.000 mm | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|
| EE192150-902A6 | N/A 15.0000 in381.000 mm | N/A 20.0000 in508.000 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|