Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 171 172 173 174 175 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

HM266449-90157 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
HM266448-902A1 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902A2 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902A4 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902A5 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902A8 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902A9 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902B1 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902B3 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266448-902C1 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A HM266400 N/A
HM266449-90158 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
HM266449-90159 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
HM266449-90160 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
HM266449-90161 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
HM266449-90163 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
HM266449-90166 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
HM266449-90162 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
HM266449-90164 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
HM266449-902A6 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
HM266449-902B8 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
HM266449-902C1 N/A 15.125 in384.175 mm N/A 21.5 in546.1 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 4.125 in104.775 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A HM266400 N/A
LM665949-902A1 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 3.25 in82.55 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A LM665900 N/A
LM665949A-902A8 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 3.25 in82.55 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A LM665900 N/A
LM665949-902A2 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 3.25 in82.55 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A LM665900 N/A
LM665949-902A4 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 3.25 in82.55 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A LM665900 N/A
Unit of Measure
« 171 172 173 174 175 »