Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM665949-902A5 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 3.25 in82.55 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N | N/A LM665900 |
N/A
|
| LM665949-902A7 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 3.25 in82.55 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N | N/A LM665900 |
N/A
|
| LM665949-902B3 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 3.25 in82.55 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N | N/A LM665900 |
N/A
|
| LM665949-902B5 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 3.25 in82.55 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N | N/A LM665900 |
N/A
|
| LM665949-902C3 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 3.25 in82.55 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N | N/A LM665900 |
N/A
|
| LM665949-902C5 | N/A 15.1875 in385.763 mm | N/A 20.2500 in514.350 mm | N/A 5.5 in139.7 mm | N/A 6.9999 in177.797 mm | N/A 3.25 in82.55 mm | N/A 530000 lbf2360000 N | N/A 78900 lbf351000 N | N/A LM665900 |
N/A
|
| M667935 / M667910D | N/A 15.246 in387.248 mm | N/A 21.5 in546.1 mm | N/A 5.6875 in144.463 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667935-90057 | N/A 15.246 in387.248 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667935 / M667911DC | N/A 15.246 in387.248 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667935-90060 | N/A 15.246 in387.248 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667935-90061 | N/A 15.246 in387.248 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667935-90085 | N/A 15.246 in387.248 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| EE234154-90207 | N/A 15.5 in393.7 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234154-90208 | N/A 15.5 in393.7 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234154-90210 | N/A 15.5 in393.7 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234154-90121 | N/A 15.5 in393.7 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234154 / 234216DC | N/A 15.5 in393.7 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234154 / 234221D | N/A 15.5 in393.7 mm | N/A 22.0000 in558.800 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234154 / 234221DC | N/A 15.5 in393.7 mm | N/A 22.0000 in558.800 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234156-902A6 | N/A 15.625 in396.875 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234156W / 234213CD | N/A 15.625 in396.875 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234156-90204 | N/A 15.625 in396.875 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234156W / 234216D | N/A 15.625 in396.875 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234156-902A5 | N/A 15.625 in396.875 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234156 / 234216DC | N/A 15.625 in396.875 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|