Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 176 177 178 179 180 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

M667944-90050 N/A 16.0000 in406.400 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
M667944 / M667911DC N/A 16.0000 in406.400 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
EE234160-90114 N/A 16.0000 in406.400 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90097 N/A 16.0000 in406.400 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90110 N/A 16.0000 in406.400 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90116 N/A 16.0000 in406.400 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90137 N/A 16.0000 in406.400 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-902A6 N/A 16.0000 in406.400 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90205 N/A 16.0000 in406.400 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
M667944-90086 N/A 16.0000 in406.400 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
M667944-90058 N/A 16.0000 in406.400 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
M667944-90077 N/A 16.0000 in406.400 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
M667944-902A3 N/A 16.0000 in406.400 mm N/A 21.5 in546.1 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 3.4375 in87.313 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A M667900 N/A
EE234160-90139 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160W / 234221D N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160 / 234221DC N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160W / 234221DC N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90179 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90203 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-902B6 N/A 16.0000 in406.400 mm N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE285160-90012 N/A 16.0000 in406.400 mm N/A 22.625 in574.675 mm N/A 4.1875 in106.363 mm N/A 6.1874 in157.16 mm N/A 2.6719 in67.866 mm N/A 434000 lbf1930000 N N/A 64600 lbf287000 N N/A 285000 N/A
EE285160 / 285228DC N/A 16.0000 in406.400 mm N/A 22.625 in574.675 mm N/A 4.1875 in106.363 mm N/A 6.1874 in157.16 mm N/A 2.6719 in67.866 mm N/A 434000 lbf1930000 N N/A 64600 lbf287000 N N/A 285000 N/A
EE285160-90047 N/A 16.0000 in406.400 mm N/A 22.625 in574.675 mm N/A 4.1875 in106.363 mm N/A 6.1874 in157.16 mm N/A 2.6719 in67.866 mm N/A 434000 lbf1930000 N N/A 64600 lbf287000 N N/A 285000 N/A
EE833160X-902A1 N/A 16.0000 in406.400 mm N/A 23.2500 in590.550 mm N/A 6.875 in174.625 mm N/A 9 in228.6 mm N/A 4.25 in107.95 mm N/A 903000 lbf4020000 N N/A 598000 N N/A 833000 N/A
EE736160-902A1 N/A 16.0000 in406.400 mm N/A 23.9970 in609.524 mm N/A 5.25 in133.35 mm N/A 7 in177.8 mm N/A 3.1250 in79.375 mm N/A 673000 lbf2990000 N N/A 100000 lbf446000 N N/A 736000 N/A
Unit of Measure
« 176 177 178 179 180 »