Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE736160 / 736239DC | N/A 16.0000 in406.400 mm | N/A 23.9970 in609.524 mm | N/A 5.25 in133.35 mm | N/A 7 in177.8 mm | N/A 3.1250 in79.375 mm | N/A 673000 lbf2990000 N | N/A 100000 lbf446000 N | N/A 736000 |
N/A
|
| EE911600-90045 | N/A 16.0000 in406.400 mm | N/A 24 in609.6 mm | N/A 4.875 in123.825 mm | N/A 7.375 in187.325 mm | N/A 3.3125 in84.138 mm | N/A 721000 lbf3210000 N | N/A 477000 N | N/A 910000 |
N/A
|
| EE911600-90046 | N/A 16.0000 in406.400 mm | N/A 24 in609.6 mm | N/A 4.875 in123.825 mm | N/A 7.375 in187.325 mm | N/A 3.3125 in84.138 mm | N/A 721000 lbf3210000 N | N/A 107000 lbf477000 N | N/A 910000 |
N/A
|
| EE911600-90048 | N/A 16.0000 in406.400 mm | N/A 24 in609.6 mm | N/A 4.875 in123.825 mm | N/A 7.375 in187.325 mm | N/A 3.3125 in84.138 mm | N/A 721000 lbf3210000 N | N/A 107000 lbf477000 N | N/A 910000 |
N/A
|
| EE911600-90049 | N/A 16.0000 in406.400 mm | N/A 24 in609.6 mm | N/A 4.875 in123.825 mm | N/A 7.375 in187.325 mm | N/A 3.3125 in84.138 mm | N/A 721000 lbf3210000 N | N/A 107000 lbf477000 N | N/A 910000 |
N/A
|
| EE911600-90051 | N/A 16.0000 in406.400 mm | N/A 24 in609.6 mm | N/A 4.875 in123.825 mm | N/A 7.375 in187.325 mm | N/A 3.3125 in84.138 mm | N/A 721000 lbf3210000 N | N/A 107000 lbf477000 N | N/A 910000 |
N/A
|
| EE911600-90053 | N/A 16.0000 in406.400 mm | N/A 24 in609.6 mm | N/A 4.875 in123.825 mm | N/A 7.375 in187.325 mm | N/A 3.3125 in84.138 mm | N/A 721000 lbf3210000 N | N/A 107000 lbf477000 N | N/A 910000 |
N/A
|
| EE911600-902A1 | N/A 16.0000 in406.400 mm | N/A 24 in609.6 mm | N/A 4.875 in123.825 mm | N/A 7.375 in187.325 mm | N/A 3.3125 in84.138 mm | N/A 721000 lbf3210000 N | N/A 107000 lbf477000 N | N/A 910000 |
N/A
|
| EE911600-902A2 | N/A 16.0000 in406.400 mm | N/A 24 in609.6 mm | N/A 4.875 in123.825 mm | N/A 7.375 in187.325 mm | N/A 3.3125 in84.138 mm | N/A 721000 lbf3210000 N | N/A 107000 lbf477000 N | N/A 910000 |
N/A
|
| EE571602-90026 | N/A 16.0000 in406.400 mm | N/A 26.5 in673.1 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 3.458 in87.833 mm | N/A 797000 lbf3540000 N | N/A 528000 N | N/A 570000 |
N/A
|
| EE571602-90028 | N/A 16.0000 in406.400 mm | N/A 26.5 in673.1 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 3.458 in87.833 mm | N/A 797000 lbf3540000 N | N/A 119000 lbf528000 N | N/A 570000 |
N/A
|
| EE571602-90035 | N/A 16.0000 in406.400 mm | N/A 26.5 in673.1 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 3.458 in87.833 mm | N/A 797000 lbf3540000 N | N/A 119000 lbf528000 N | N/A 570000 |
N/A
|
| H969249-902A1 | N/A 16.0000 in406.400 mm | N/A 30.0000 in762.000 mm | N/A 8.75 in222.25 mm | N/A 14.4999 in368.297 mm | N/A 6.3750 in161.925 mm | N/A 1640000 lbf7280000 N | N/A 244000 lbf1080000 N | N/A H969200 |
N/A
|
| M667948 / M667910D | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.6875 in144.463 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A M667900 |
N/A
|
| M667947 / M667910D | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.6875 in144.463 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667948-90075 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A M667900 |
N/A
|
| M667947 / M667911D | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667947 / M667911DC | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 731000 lbf3250000 N | N/A 109000 lbf484000 N | N/A M667900 |
N/A
|
| M667948 / M667911DC | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A M667900 |
N/A
|
| M667948-90046 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A M667900 |
N/A
|
| M667948-90067 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 5.8125 in147.638 mm | N/A 7.3124 in185.735 mm | N/A 3.4375 in87.313 mm | N/A 661000 lbf2940000 N | N/A 98500 lbf438000 N | N/A M667900 |
N/A
|
| EE285162-90034 | N/A 16.125 in409.575 mm | N/A 22.625 in574.675 mm | N/A 4.1875 in106.363 mm | N/A 6.1874 in157.16 mm | N/A 2.6719 in67.866 mm | N/A 434000 lbf1930000 N | N/A 64600 lbf287000 N | N/A 285000 |
N/A
|
| EE285162 / 285228DC | N/A 16.125 in409.575 mm | N/A 22.625 in574.675 mm | N/A 4.1875 in106.363 mm | N/A 6.1874 in157.16 mm | N/A 2.6719 in67.866 mm | N/A 434000 lbf1930000 N | N/A 64600 lbf287000 N | N/A 285000 |
N/A
|
| EE285162-90045 | N/A 16.125 in409.575 mm | N/A 22.625 in574.675 mm | N/A 4.1875 in106.363 mm | N/A 6.1874 in157.16 mm | N/A 2.6719 in67.866 mm | N/A 434000 lbf1930000 N | N/A 64600 lbf287000 N | N/A 285000 |
N/A
|
| M268744WS / M268710CD | N/A 16.125 in409.575 mm | N/A 23.2500 in590.550 mm | N/A 7.625 in193.675 mm | N/A 9.6249 in244.472 mm | N/A 4.5 in114.3 mm | N/A 1220000 lbf5440000 N | N/A 182000 lbf810000 N | N/A M268700 |
N/A
|