Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 18690 / 18620DC | N/A 1.8125 in46.038 mm | N/A 3.1250 in79.375 mm | N/A 1.3125 in33.338 mm | N/A 1.6248 in41.27 mm | N/A 0.6875 in17.463 mm | N/A 20400 lbf90600 N | N/A 3030 lbf13500 N | N/A 18600 |
N/A
|
| 18690-90019 | N/A 1.8125 in46.038 mm | N/A 3.1250 in79.375 mm | N/A 1.3125 in33.338 mm | N/A 1.6248 in41.27 mm | N/A 0.6875 in17.463 mm | N/A 20400 lbf90600 N | N/A 3030 lbf13500 N | N/A 18600 |
N/A
|
| 18690-90026 | N/A 1.8125 in46.038 mm | N/A 3.1250 in79.375 mm | N/A 1.3125 in33.338 mm | N/A 1.6248 in41.27 mm | N/A 0.6875 in17.463 mm | N/A 20400 lbf90600 N | N/A 3030 lbf13500 N | N/A 18600 |
N/A
|
| 18690-90028 | N/A 1.8125 in46.038 mm | N/A 3.1250 in79.375 mm | N/A 1.3125 in33.338 mm | N/A 1.6248 in41.27 mm | N/A 0.6875 in17.463 mm | N/A 20400 lbf90600 N | N/A 3030 lbf13500 N | N/A 18600 |
N/A
|
| 25592 / 25520D | N/A 1.8125 in46.038 mm | N/A 3.2650 in82.931 mm | N/A 1.875 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 1.0000 in25.400 mm | N/A 35400 lbf158000 N | N/A 5270 lbf23500 N | N/A 25500 |
N/A
|
| 25592 / 25520DC | N/A 1.8125 in46.038 mm | N/A 3.2650 in82.931 mm | N/A 1.875 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 1.0000 in25.400 mm | N/A 35400 lbf158000 N | N/A 5270 lbf23500 N | N/A 25500 |
N/A
|
| 359A / 353D | N/A 1.8125 in46.038 mm | N/A 3.548 in90.119 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 0.854 in21.692 mm | N/A 38000 lbf169000 N | N/A 5650 lbf25100 N | N/A 355 |
N/A
|
| 359S-90059 | N/A 1.8125 in46.038 mm | N/A 3.548 in90.119 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 0.854 in21.692 mm | N/A 38000 lbf169000 N | N/A 5650 lbf25100 N | N/A 355 |
N/A
|
| 359S-902A1 | N/A 1.8125 in46.038 mm | N/A 3.548 in90.119 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 0.854 in21.692 mm | N/A 38000 lbf169000 N | N/A 5650 lbf25100 N | N/A 355 |
N/A
|
| 359S-90084 | N/A 1.8125 in46.038 mm | N/A 3.548 in90.119 mm | N/A 1.7500 in44.450 mm | N/A 1.9998 in50.795 mm | N/A 0.854 in21.692 mm | N/A 38000 lbf169000 N | N/A 5650 lbf25100 N | N/A 355 |
N/A
|
| 3777 / 3729D | N/A 1.8125 in46.038 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 436-99403 | N/A 1.8125 in46.038 mm | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 436 / 432DC | N/A 1.8125 in46.038 mm | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 436-90069 | N/A 1.8125 in46.038 mm | N/A 3.7500 in95.250 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 369AS / 363D | N/A 1.8750 in47.625 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 369A / 363D | N/A 1.8750 in47.625 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 369S-90088 | N/A 1.8750 in47.625 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 369A / 363DC | N/A 1.8750 in47.625 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 369AS / 363DC | N/A 1.8750 in47.625 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 369S-902A1 | N/A 1.8750 in47.625 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 3779-99403 | N/A 1.8750 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3778 / 3729D | N/A 1.8750 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3779-90051 | N/A 1.8750 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3779-90157 | N/A 1.8750 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3779-90182 | N/A 1.8750 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|