Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE571703-902A2 | N/A 17.0000 in431.800 mm | N/A 26.5 in673.1 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 3.458 in87.833 mm | N/A 797000 lbf3540000 N | N/A 528000 N | N/A 570000 |
N/A
|
| EE571703-90033 | N/A 17.0000 in431.800 mm | N/A 26.5 in673.1 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 3.458 in87.833 mm | N/A 797000 lbf3540000 N | N/A 119000 lbf528000 N | N/A 570000 |
N/A
|
| EE571703-902A3 | N/A 17.0000 in431.800 mm | N/A 26.5 in673.1 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 3.458 in87.833 mm | N/A 797000 lbf3540000 N | N/A 119000 lbf528000 N | N/A 570000 |
N/A
|
| EE571703-90014 | N/A 17.0000 in431.800 mm | N/A 26.5 in673.1 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 3.458 in87.833 mm | N/A 797000 lbf3540000 N | N/A 119000 lbf528000 N | N/A 570000 |
N/A
|
| EE571703-90023 | N/A 17.0000 in431.800 mm | N/A 26.5 in673.1 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 3.458 in87.833 mm | N/A 797000 lbf3540000 N | N/A 119000 lbf528000 N | N/A 570000 |
N/A
|
| EE571703-902A4 | N/A 17.0000 in431.800 mm | N/A 26.5 in673.1 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 3.458 in87.833 mm | N/A 797000 lbf3540000 N | N/A 119000 lbf528000 N | N/A 570000 |
N/A
|
| EE571703-902A5 | N/A 17.0000 in431.800 mm | N/A 26.5 in673.1 mm | N/A 5 in127 mm | N/A 7.5842 in192.639 mm | N/A 3.458 in87.833 mm | N/A 797000 lbf3540000 N | N/A 119000 lbf528000 N | N/A 570000 |
N/A
|
| EE650170-902A4 | N/A 17.004 in431.902 mm | N/A 26.996 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 6.875 in174.625 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N | N/A 650000 |
N/A
|
| EE650170-90015 | N/A 17.004 in431.902 mm | N/A 26.996 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 6.875 in174.625 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N | N/A 650000 |
N/A
|
| EE650170-902A2 | N/A 17.004 in431.902 mm | N/A 26.996 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 6.875 in174.625 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N | N/A 650000 |
N/A
|
| EE650170-902A3 | N/A 17.004 in431.902 mm | N/A 26.996 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 6.875 in174.625 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N | N/A 650000 |
N/A
|
| EE650170-902A6 | N/A 17.004 in431.902 mm | N/A 26.996 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 6.875 in174.625 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N | N/A 650000 |
N/A
|
| EE650170-902A7 | N/A 17.004 in431.902 mm | N/A 26.996 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 6.875 in174.625 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N | N/A 650000 |
N/A
|
| EE737173-90029 | N/A 17.375 in441.325 mm | N/A 26.0000 in660.400 mm | N/A 5.4375 in138.113 mm | N/A 7.6875 in195.262 mm | N/A 3.375 in85.725 mm | N/A 689000 lbf3070000 N | N/A 457000 N | N/A 737000 |
N/A
|
| EE737173-90039 | N/A 17.375 in441.325 mm | N/A 26.0000 in660.400 mm | N/A 5.4375 in138.113 mm | N/A 7.6875 in195.262 mm | N/A 3.375 in85.725 mm | N/A 689000 lbf3070000 N | N/A 103000 lbf457000 N | N/A 737000 |
N/A
|
| M270744 / M270710CD | N/A 17.5 in444.5 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-90120 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749A-902B5 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1210000 lbf5370000 N | N/A 799000 N | N/A M270700 |
N/A
|
| M270749-902G3 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-902H6 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-902G7 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-90115 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-90117 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-90118 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270749-90116 | N/A 17.625 in447.675 mm | N/A 25.0000 in635.000 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|