Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE244180-90100 | N/A 18.0000 in457.200 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90104 | N/A 18.0000 in457.200 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90105 | N/A 18.0000 in457.200 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90103 | N/A 18.0000 in457.200 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-902A4 | N/A 18.0000 in457.200 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| LM272235-902A6 | N/A 18.0000 in457.200 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 760000 lbf3380000 N | N/A 113000 lbf503000 N | N/A LM272200 |
N/A
|
| LM272235 / LM272210DC | N/A 18.0000 in457.200 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 760000 lbf3380000 N | N/A 113000 lbf503000 N | N/A LM272200 |
N/A
|
| LM272235-902A4 | N/A 18.0000 in457.200 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 760000 lbf3380000 N | N/A 503000 N | N/A LM272200 |
N/A
|
| LM272235-902A5 | N/A 18.0000 in457.200 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 760000 lbf3380000 N | N/A 113000 lbf503000 N | N/A LM272200 |
N/A
|
| LM272235-902A7 | N/A 18.0000 in457.200 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 760000 lbf3380000 N | N/A 113000 lbf503000 N | N/A LM272200 |
N/A
|
| LM272235-902A9 | N/A 18.0000 in457.200 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 760000 lbf3380000 N | N/A 113000 lbf503000 N | N/A LM272200 |
N/A
|
| EE737181-90025 | N/A 18.0000 in457.200 mm | N/A 26.0000 in660.400 mm | N/A 5.4375 in138.113 mm | N/A 7.6875 in195.262 mm | N/A 3.375 in85.725 mm | N/A 689000 lbf3070000 N | N/A 457000 N | N/A 737000 |
N/A
|
| EE737181-902A3 | N/A 18.0000 in457.200 mm | N/A 26.0000 in660.400 mm | N/A 5.4375 in138.113 mm | N/A 7.6875 in195.262 mm | N/A 3.375 in85.725 mm | N/A 689000 lbf3070000 N | N/A 457000 N | N/A 737000 |
N/A
|
| EE737181-90040 | N/A 18.0000 in457.200 mm | N/A 26.0000 in660.400 mm | N/A 5.4375 in138.113 mm | N/A 7.6875 in195.262 mm | N/A 3.375 in85.725 mm | N/A 689000 lbf3070000 N | N/A 103000 lbf457000 N | N/A 737000 |
N/A
|
| EE737181-90042 | N/A 18.0000 in457.200 mm | N/A 26.0000 in660.400 mm | N/A 5.4375 in138.113 mm | N/A 7.6875 in195.262 mm | N/A 3.375 in85.725 mm | N/A 689000 lbf3070000 N | N/A 103000 lbf457000 N | N/A 737000 |
N/A
|
| EE671801-90023 | N/A 18.0000 in457.200 mm | N/A 28.7460 in730.148 mm | N/A 7 in177.8 mm | N/A 9.9999 in253.997 mm | N/A 4.5 in114.3 mm | N/A 1110000 lbf4920000 N | N/A 165000 lbf733000 N | N/A 670000 |
N/A
|
| EE671801-902A1 | N/A 18.0000 in457.200 mm | N/A 28.7460 in730.148 mm | N/A 7 in177.8 mm | N/A 9.9999 in253.997 mm | N/A 4.5 in114.3 mm | N/A 1110000 lbf4920000 N | N/A 165000 lbf733000 N | N/A 670000 |
N/A
|
| EE671801-902A3 | N/A 18.0000 in457.200 mm | N/A 28.7460 in730.148 mm | N/A 7 in177.8 mm | N/A 9.9999 in253.997 mm | N/A 4.5 in114.3 mm | N/A 1110000 lbf4920000 N | N/A 165000 lbf733000 N | N/A 670000 |
N/A
|
| LL771948-902A2 | N/A 18.7500 in476.250 mm | N/A 22.2500 in565.150 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 184000 lbf817000 N | N/A 27400 lbf122000 N | N/A LL771900 |
N/A
|
| M272749-90026 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.8749 in276.222 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-90044 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 968000 N | N/A M272700 |
N/A
|
| M272749-902F9 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902E6 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902E7 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902E8 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|