Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M272749-902E9 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902F1 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902F3 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902B3 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902B7 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902B8 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902B9 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902C2 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902C6 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902E5 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902G2 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902F2 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902F4 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902D3 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M272749-902G3 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| LM272249-90021 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249 / LM272210DC | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902B9 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 439000 N | N/A LM272200 |
N/A
|
| LM272249-90022 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902D5 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902D8 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902C2 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902C3 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902C4 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902C5 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|