Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM272249-902C6 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902C8 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902D7 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902F5 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902F9 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| LM272249-902G3 | N/A 19.0000 in482.600 mm | N/A 24.2500 in615.950 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 98600 lbf439000 N | N/A LM272200 |
N/A
|
| EE243190-902A1 | N/A 19.0000 in482.600 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243190-902A9 | N/A 19.0000 in482.600 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243190-902B3 | N/A 19.0000 in482.600 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243190-902A2 | N/A 19.0000 in482.600 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243190-902C3 | N/A 19.0000 in482.600 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| LM772748-902A7 | N/A 19.2500 in488.950 mm | N/A 24.9950 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 3.3125 in84.138 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N | N/A LM772700 |
N/A
|
| LM772748-902A1 | N/A 19.2500 in488.950 mm | N/A 24.9950 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 3.3125 in84.138 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N | N/A LM772700 |
N/A
|
| LM772748-902A2 | N/A 19.2500 in488.950 mm | N/A 24.9950 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 3.3125 in84.138 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N | N/A LM772700 |
N/A
|
| LM772748-902A3 | N/A 19.2500 in488.950 mm | N/A 24.9950 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 3.3125 in84.138 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N | N/A LM772700 |
N/A
|
| LM772748-902A4 | N/A 19.2500 in488.950 mm | N/A 24.9950 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 3.3125 in84.138 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N | N/A LM772700 |
N/A
|
| LM772748-902A6 | N/A 19.2500 in488.950 mm | N/A 24.9950 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 3.3125 in84.138 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N | N/A LM772700 |
N/A
|
| LM772748-902B3 | N/A 19.2500 in488.950 mm | N/A 24.9950 in634.873 mm | N/A 5.375 in136.525 mm | N/A 7.125 in180.975 mm | N/A 3.3125 in84.138 mm | N/A 728000 lbf3240000 N | N/A 108000 lbf482000 N | N/A LM772700 |
N/A
|
| EE640192-902A6 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 3.7188 in94.458 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N | N/A 640000 |
N/A
|
| EE640192-902A8 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 3.7188 in94.458 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N | N/A 640000 |
N/A
|
| EE640192-902A2 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 3.7188 in94.458 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N | N/A 640000 |
N/A
|
| EE640192-902A3 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 3.7188 in94.458 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N | N/A 640000 |
N/A
|
| EE640192-902A4 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 3.7188 in94.458 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N | N/A 640000 |
N/A
|
| EE640192-902B1 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 3.7188 in94.458 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N | N/A 640000 |
N/A
|
| EE640192-902B2 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 3.7188 in94.458 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N | N/A 640000 |
N/A
|