Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE640192-902B8 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 3.7188 in94.458 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N | N/A 640000 |
N/A
|
| EE640192-902B9 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 3.7188 in94.458 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N | N/A 640000 |
N/A
|
| EE640192-902C1 | N/A 19.2500 in488.950 mm | N/A 26.0000 in660.400 mm | N/A 6.25 in158.75 mm | N/A 8.1249 in206.372 mm | N/A 3.7188 in94.458 mm | N/A 928000 lbf4130000 N | N/A 138000 lbf614000 N | N/A 640000 |
N/A
|
| EE640192 / 640262D | N/A 19.2500 in488.950 mm | N/A 26.2470 in666.674 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.7188 in94.458 mm | N/A 928000 lbf4130000 N | N/A 614000 N | N/A 640000 |
N/A
|
| EE243192-902A6 | N/A 19.253 in489.026 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 380000 N | N/A 243000 |
N/A
|
| EE243192-902B9 | N/A 19.253 in489.026 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243192-902A7 | N/A 19.253 in489.026 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243192-902C1 | N/A 19.253 in489.026 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243192-902C2 | N/A 19.253 in489.026 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-903A1 | N/A 19.625 in498.475 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-90127 | N/A 19.625 in498.475 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-90128 | N/A 19.625 in498.475 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-902A2 | N/A 19.625 in498.475 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-902A3 | N/A 19.625 in498.475 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-902B6 | N/A 19.625 in498.475 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-902B8 | N/A 19.625 in498.475 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-902A5 | N/A 19.625 in498.475 mm | N/A 24.9950 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| M274149-90028 | N/A 19.75 in501.65 mm | N/A 28 in711.2 mm | N/A 9.125 in231.775 mm | N/A 11.5 in292.1 mm | N/A 5.375 in136.525 mm | N/A 1380000 lbf6150000 N | N/A 916000 N | N/A M274100 |
N/A
|
| M274149-90031 | N/A 19.75 in501.65 mm | N/A 28 in711.2 mm | N/A 9.125 in231.775 mm | N/A 11.5 in292.1 mm | N/A 5.375 in136.525 mm | N/A 1380000 lbf6150000 N | N/A 206000 lbf916000 N | N/A M274100 |
N/A
|
| M274149-90034 | N/A 19.75 in501.65 mm | N/A 28 in711.2 mm | N/A 9.125 in231.775 mm | N/A 11.5 in292.1 mm | N/A 5.375 in136.525 mm | N/A 1380000 lbf6150000 N | N/A 206000 lbf916000 N | N/A M274100 |
N/A
|
| M274149-902A2 | N/A 19.75 in501.65 mm | N/A 28 in711.2 mm | N/A 9.125 in231.775 mm | N/A 11.5 in292.1 mm | N/A 5.375 in136.525 mm | N/A 1380000 lbf6150000 N | N/A 206000 lbf916000 N | N/A M274100 |
N/A
|
| M274149-902B1 | N/A 19.75 in501.65 mm | N/A 28 in711.2 mm | N/A 9.125 in231.775 mm | N/A 11.5 in292.1 mm | N/A 5.375 in136.525 mm | N/A 1380000 lbf6150000 N | N/A 206000 lbf916000 N | N/A M274100 |
N/A
|
| M274149-902B4 | N/A 19.75 in501.65 mm | N/A 28 in711.2 mm | N/A 9.125 in231.775 mm | N/A 11.5 in292.1 mm | N/A 5.375 in136.525 mm | N/A 1380000 lbf6150000 N | N/A 206000 lbf916000 N | N/A M274100 |
N/A
|
| EE426200-902A1 | N/A 20 in508 mm | N/A 33 in838.2 mm | N/A 8.75 in222.25 mm | N/A 12 in304.8 mm | N/A 5.5 in139.7 mm | N/A 1410000 lbf6290000 N | N/A 936000 N | N/A 426000 |
N/A
|
| EE426200-902A6 | N/A 20 in508 mm | N/A 33 in838.2 mm | N/A 8.75 in222.25 mm | N/A 12 in304.8 mm | N/A 5.5 in139.7 mm | N/A 1410000 lbf6290000 N | N/A 210000 lbf936000 N | N/A 426000 |
N/A
|