Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE982051-90057 | N/A 20.5 in520.7 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 7.3426 in186.502 mm | N/A 3.2188 in81.758 mm | N/A 778000 lbf3460000 N | N/A 516000 N | N/A 980000 |
N/A
|
| EE982051-90061 | N/A 20.5 in520.7 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 7.3426 in186.502 mm | N/A 3.2188 in81.758 mm | N/A 778000 lbf3460000 N | N/A 116000 lbf516000 N | N/A 980000 |
N/A
|
| EE982051-90065 | N/A 20.5 in520.7 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 7.3426 in186.502 mm | N/A 3.2188 in81.758 mm | N/A 778000 lbf3460000 N | N/A 116000 lbf516000 N | N/A 980000 |
N/A
|
| M276449 / M276410D | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N | N/A M276400 |
N/A
|
| M276449 / M276410DC | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N | N/A M276400 |
N/A
|
| M276449-902B2 | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 1040000 N | N/A M276400 |
N/A
|
| M276449-902B4 | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N | N/A M276400 |
N/A
|
| M276449-902B5 | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N | N/A M276400 |
N/A
|
| M276449-902C2 | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N | N/A M276400 |
N/A
|
| M276449-902C6 | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N | N/A M276400 |
N/A
|
| M276449-902D1 | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N | N/A M276400 |
N/A
|
| EE542215-902A3; | N/A 21.5 in546.1 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542215-90051 | N/A 21.5 in546.1 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542215-90053 | N/A 21.5 in546.1 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542215-90054 | N/A 21.5 in546.1 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542215-90056 | N/A 21.5 in546.1 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| L476549-902A3 | N/A 21.625 in549.275 mm | N/A 27.25 in692.15 mm | N/A 5.375 in136.525 mm | N/A 6.8749 in174.622 mm | N/A 3.1875 in80.963 mm | N/A 595000 lbf2650000 N | N/A 88500 lbf394000 N | N/A L476500 |
N/A
|
| L476549-902A1 | N/A 21.625 in549.275 mm | N/A 27.25 in692.15 mm | N/A 5.375 in136.525 mm | N/A 6.8749 in174.622 mm | N/A 3.1875 in80.963 mm | N/A 595000 lbf2650000 N | N/A 88500 lbf394000 N | N/A L476500 |
N/A
|
| L476549-902A2 | N/A 21.625 in549.275 mm | N/A 27.25 in692.15 mm | N/A 5.375 in136.525 mm | N/A 6.8749 in174.622 mm | N/A 3.1875 in80.963 mm | N/A 595000 lbf2650000 N | N/A 88500 lbf394000 N | N/A L476500 |
N/A
|
| L476549-903A1 | N/A 21.625 in549.275 mm | N/A 27.25 in692.15 mm | N/A 5.375 in136.525 mm | N/A 6.8749 in174.622 mm | N/A 3.1875 in80.963 mm | N/A 595000 lbf2650000 N | N/A 88500 lbf394000 N | N/A L476500 |
N/A
|
| EE542220-90050 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| LM377449-902D1 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 7 in177.8 mm | N/A 8.875 in225.425 mm | N/A 4.125 in104.775 mm | N/A 1010000 lbf4480000 N | N/A 150000 lbf667000 N | N/A LM377400 |
N/A
|
| EE843220-902B2 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 5.4375 in138.113 mm | N/A 7.3751 in187.328 mm | N/A 3.4688 in88.108 mm | N/A 810000 lbf3600000 N | N/A 536000 N | N/A 843000 |
N/A
|
| EE542220-902A7 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542220-90060 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|