Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE542220-90065 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542220-902A4 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542220-90062 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| LM377449-902D6 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 7 in177.8 mm | N/A 8.875 in225.425 mm | N/A 4.125 in104.775 mm | N/A 1010000 lbf4480000 N | N/A 150000 lbf667000 N | N/A LM377400 |
N/A
|
| LM377449-902A1 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 7 in177.8 mm | N/A 8.875 in225.425 mm | N/A 4.125 in104.775 mm | N/A 1010000 lbf4480000 N | N/A 150000 lbf667000 N | N/A LM377400 |
N/A
|
| LM377449-902A2 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 7 in177.8 mm | N/A 8.875 in225.425 mm | N/A 4.125 in104.775 mm | N/A 1010000 lbf4480000 N | N/A 150000 lbf667000 N | N/A LM377400 |
N/A
|
| LM377449-902A4 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 7 in177.8 mm | N/A 8.875 in225.425 mm | N/A 4.125 in104.775 mm | N/A 1010000 lbf4480000 N | N/A 150000 lbf667000 N | N/A LM377400 |
N/A
|
| LM377449-902A6 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 7 in177.8 mm | N/A 8.875 in225.425 mm | N/A 4.125 in104.775 mm | N/A 1010000 lbf4480000 N | N/A 150000 lbf667000 N | N/A LM377400 |
N/A
|
| LM377449-902B1 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 7 in177.8 mm | N/A 8.875 in225.425 mm | N/A 4.125 in104.775 mm | N/A 1010000 lbf4480000 N | N/A 150000 lbf667000 N | N/A LM377400 |
N/A
|
| LM377449-902C6 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 7 in177.8 mm | N/A 8.875 in225.425 mm | N/A 4.125 in104.775 mm | N/A 1010000 lbf4480000 N | N/A 150000 lbf667000 N | N/A LM377400 |
N/A
|
| LM377449-902E1 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 7 in177.8 mm | N/A 8.875 in225.425 mm | N/A 4.125 in104.775 mm | N/A 1010000 lbf4480000 N | N/A 150000 lbf667000 N | N/A LM377400 |
N/A
|
| LM377449-902E2 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 7 in177.8 mm | N/A 8.875 in225.425 mm | N/A 4.125 in104.775 mm | N/A 1010000 lbf4480000 N | N/A 150000 lbf667000 N | N/A LM377400 |
N/A
|
| EE843220-902A2 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 5.4375 in138.113 mm | N/A 7.3751 in187.328 mm | N/A 3.4688 in88.108 mm | N/A 810000 lbf3600000 N | N/A 121000 lbf536000 N | N/A 843000 |
N/A
|
| EE843220-902A4 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 5.4375 in138.113 mm | N/A 7.3751 in187.328 mm | N/A 3.4688 in88.108 mm | N/A 810000 lbf3600000 N | N/A 121000 lbf536000 N | N/A 843000 |
N/A
|
| EE843220-902A5 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 5.4375 in138.113 mm | N/A 7.3751 in187.328 mm | N/A 3.4688 in88.108 mm | N/A 810000 lbf3600000 N | N/A 121000 lbf536000 N | N/A 843000 |
N/A
|
| EE843220-902A6 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 5.4375 in138.113 mm | N/A 7.3751 in187.328 mm | N/A 3.4688 in88.108 mm | N/A 810000 lbf3600000 N | N/A 121000 lbf536000 N | N/A 843000 |
N/A
|
| EE843220-902A7 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 5.4375 in138.113 mm | N/A 7.3751 in187.328 mm | N/A 3.4688 in88.108 mm | N/A 810000 lbf3600000 N | N/A 121000 lbf536000 N | N/A 843000 |
N/A
|
| EE843220-902B8 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 5.4375 in138.113 mm | N/A 7.3751 in187.328 mm | N/A 3.4688 in88.108 mm | N/A 810000 lbf3600000 N | N/A 121000 lbf536000 N | N/A 843000 |
N/A
|
| EE843220-902C4 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 5.4375 in138.113 mm | N/A 7.3751 in187.328 mm | N/A 3.4688 in88.108 mm | N/A 810000 lbf3600000 N | N/A 121000 lbf536000 N | N/A 843000 |
N/A
|
| EE843220-902A8 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 5.4375 in138.113 mm | N/A 7.3751 in187.328 mm | N/A 3.4688 in88.108 mm | N/A 810000 lbf3600000 N | N/A 121000 lbf536000 N | N/A 843000 |
N/A
|
| EE843220-902A9 | N/A 22 in558.8 mm | N/A 29.0000 in736.600 mm | N/A 5.4375 in138.113 mm | N/A 7.3751 in187.328 mm | N/A 3.4688 in88.108 mm | N/A 810000 lbf3600000 N | N/A 121000 lbf536000 N | N/A 843000 |
N/A
|
| EE843220-90043 | N/A 22 in558.8 mm | N/A 29.2500 in742.950 mm | N/A 5.4375 in138.113 mm | N/A 7.3751 in187.328 mm | N/A 3.4688 in88.108 mm | N/A 810000 lbf3600000 N | N/A 536000 N | N/A 843000 |
N/A
|
| M278749 / M278710D | N/A 22.5 in571.5 mm | N/A 32 in812.8 mm | N/A 10.375 in263.525 mm | N/A 13.1249 in333.372 mm | N/A 6.125 in155.575 mm | N/A 1770000 lbf7890000 N | N/A 264000 lbf1180000 N | N/A M278700 |
N/A
|
| M278749-902A3 | N/A 22.5 in571.5 mm | N/A 32 in812.8 mm | N/A 10.375 in263.525 mm | N/A 13.125 in333.375 mm | N/A 6.125 in155.575 mm | N/A 1770000 lbf7890000 N | N/A 1180000 N | N/A M278700 |
N/A
|
| M278749-902B2 | N/A 22.5 in571.5 mm | N/A 32 in812.8 mm | N/A 10.375 in263.525 mm | N/A 13.125 in333.375 mm | N/A 6.125 in155.575 mm | N/A 1770000 lbf7890000 N | N/A 264000 lbf1180000 N | N/A M278700 |
N/A
|