Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 386A-90217 | N/A 1.8750 in47.625 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 386AX / 384D | N/A 1.8750 in47.625 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 35600 lbf158000 N | N/A 5300 lbf23600 N | N/A 385 |
N/A
|
| 386A / 384DC | N/A 1.8750 in47.625 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 386AX / 384DC | N/A 1.8750 in47.625 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 35600 lbf158000 N | N/A 5300 lbf23600 N | N/A 385 |
N/A
|
| 386A-90335 | N/A 1.8750 in47.625 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 386AX / 384ED | N/A 1.8750 in47.625 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 35600 lbf158000 N | N/A 5300 lbf23600 N | N/A 385 |
N/A
|
| 386AX / 384XD | N/A 1.8750 in47.625 mm | N/A 3.9370 in100.000 mm | N/A 3.7640 in95.606 mm | N/A 4.1389 in105.128 mm | N/A 0.864 in21.946 mm | N/A 35600 lbf158000 N | N/A 5300 lbf23600 N | N/A 385 |
N/A
|
| 386A / 384XD | N/A 1.8750 in47.625 mm | N/A 3.9370 in100.000 mm | N/A 3.7640 in95.606 mm | N/A 4.1389 in105.128 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 386A-902A1 | N/A 1.8750 in47.625 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 386A-90165 | N/A 1.8750 in47.625 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 467-90079 | N/A 1.8750 in47.625 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 467 / 452DC | N/A 1.8750 in47.625 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 55187C / 55433D | N/A 1.8750 in47.625 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 59200 lbf263000 N | N/A 8810 lbf39200 N | N/A 55000C |
N/A
|
| 55187-90013 | N/A 1.8750 in47.625 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 536 / 533D | N/A 1.8750 in47.625 mm | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| 536 / 533DC | N/A 1.8750 in47.625 mm | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| 55187-90087 | N/A 1.8750 in47.625 mm | N/A 4.4375 in112.713 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55187-90105 | N/A 1.8750 in47.625 mm | N/A 4.4375 in112.713 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55187C / 55452D | N/A 1.8750 in47.625 mm | N/A 4.5268 in114.981 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 1.0594 in26.909 mm | N/A 59200 lbf263000 N | N/A 8810 lbf39200 N | N/A 55000C |
N/A
|
| 55187 / 55452D | N/A 1.8750 in47.625 mm | N/A 4.5268 in114.981 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 66187 / 66462D | N/A 1.8750 in47.625 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.875 in73.025 mm | N/A 1.25 in31.75 mm | N/A 69100 lbf307000 N | N/A 10300 lbf45800 N | N/A 66000 |
N/A
|
| 72188C-90046 | N/A 1.8750 in47.625 mm | N/A 4.8750 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72187C / 72488D | N/A 1.8750 in47.625 mm | N/A 4.8750 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72187 / 72488D | N/A 1.8750 in47.625 mm | N/A 4.8750 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 59800 lbf266000 N | N/A 8910 lbf39600 N | N/A 72000 |
N/A
|
| 72188C-90049 | N/A 1.8750 in47.625 mm | N/A 4.8750 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|