Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M278749-902C1 | N/A 22.5 in571.5 mm | N/A 32 in812.8 mm | N/A 10.375 in263.525 mm | N/A 13.125 in333.375 mm | N/A 6.125 in155.575 mm | N/A 1770000 lbf7890000 N | N/A 264000 lbf1180000 N | N/A M278700 |
N/A
|
| M278749-902B5 | N/A 22.5 in571.5 mm | N/A 32 in812.8 mm | N/A 10.375 in263.525 mm | N/A 13.125 in333.375 mm | N/A 6.125 in155.575 mm | N/A 1770000 lbf7890000 N | N/A 264000 lbf1180000 N | N/A M278700 |
N/A
|
| M278749-902C6 | N/A 22.5 in571.5 mm | N/A 32 in812.8 mm | N/A 10.375 in263.525 mm | N/A 13.125 in333.375 mm | N/A 6.125 in155.575 mm | N/A 1770000 lbf7890000 N | N/A 264000 lbf1180000 N | N/A M278700 |
N/A
|
| M278749-902C5 | N/A 22.5 in571.5 mm | N/A 32 in812.8 mm | N/A 10.375 in263.525 mm | N/A 13.125 in333.375 mm | N/A 6.125 in155.575 mm | N/A 1770000 lbf7890000 N | N/A 264000 lbf1180000 N | N/A M278700 |
N/A
|
| M278749-902D3 | N/A 22.5 in571.5 mm | N/A 32 in812.8 mm | N/A 10.375 in263.525 mm | N/A 13.125 in333.375 mm | N/A 6.125 in155.575 mm | N/A 1770000 lbf7890000 N | N/A 264000 lbf1180000 N | N/A M278700 |
N/A
|
| EE662303-902A2 | N/A 23.0000 in584.200 mm | N/A 35.5 in901.7 mm | N/A 8.4375 in214.313 mm | N/A 11.7501 in298.453 mm | N/A 5.5 in139.7 mm | N/A 1950000 lbf8670000 N | N/A 1290000 N | N/A 660000 |
N/A
|
| EE662303-902A3 | N/A 23.0000 in584.200 mm | N/A 35.5 in901.7 mm | N/A 8.4375 in214.313 mm | N/A 11.7501 in298.453 mm | N/A 5.5 in139.7 mm | N/A 1950000 lbf8670000 N | N/A 290000 lbf1290000 N | N/A 660000 |
N/A
|
| EE662303 | N/A 23.0000 in584.200 mm | N/A 35.5 in901.7 mm | N/A 8.4375 in214.313 mm | N/A 11.7501 in298.453 mm | N/A 5.5 in139.7 mm | N/A 1950000 lbf8670000 N | N/A 290000 lbf1290000 N | N/A 660000 |
N/A
|
| EE649237-90082 | N/A 23.738 in602.945 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 677000 N | N/A 649000 |
N/A
|
| EE649237-902A2 | N/A 23.738 in602.945 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649239-902A1 | N/A 23.926 in607.72 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 677000 N | N/A 649000 |
N/A
|
| EE649239-90073 | N/A 23.926 in607.72 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-90083 | N/A 24.0000 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-90082 | N/A 24.0000 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-90087 | N/A 24.0000 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-90088 | N/A 24.0000 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-90090 | N/A 24.0000 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-90091 | N/A 24.0000 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-90092 | N/A 24.0000 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-902A3 | N/A 24.0000 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-902A6 | N/A 24.0000 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-902B2 | N/A 24.0000 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE743240-902A6 | N/A 24.0000 in609.600 mm | N/A 32 in812.8 mm | N/A 5.75 in146.05 mm | N/A 7.5 in190.5 mm | N/A 3.25 in82.55 mm | N/A 812000 lbf3610000 N | N/A 538000 N | N/A 743000 |
N/A
|
| EE743240-902A7 | N/A 24.0000 in609.600 mm | N/A 32 in812.8 mm | N/A 5.75 in146.05 mm | N/A 7.5 in190.5 mm | N/A 3.25 in82.55 mm | N/A 812000 lbf3610000 N | N/A 121000 lbf538000 N | N/A 743000 |
N/A
|
| EE743240-902A2 | N/A 24.0000 in609.600 mm | N/A 32 in812.8 mm | N/A 5.75 in146.05 mm | N/A 7.5 in190.5 mm | N/A 3.25 in82.55 mm | N/A 812000 lbf3610000 N | N/A 121000 lbf538000 N | N/A 743000 |
N/A
|