Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE743240-902A5 | N/A 24.0000 in609.600 mm | N/A 32 in812.8 mm | N/A 5.75 in146.05 mm | N/A 7.5 in190.5 mm | N/A 3.25 in82.55 mm | N/A 812000 lbf3610000 N | N/A 121000 lbf538000 N | N/A 743000 |
N/A
|
| EE743240-902B7 | N/A 24.0000 in609.600 mm | N/A 32 in812.8 mm | N/A 5.75 in146.05 mm | N/A 7.5 in190.5 mm | N/A 3.25 in82.55 mm | N/A 812000 lbf3610000 N | N/A 121000 lbf538000 N | N/A 743000 |
N/A
|
| LM281049-904A5 | N/A 25.4375 in646.113 mm | N/A 33.75 in857.25 mm | N/A 9.5 in241.3 mm | N/A 12 in304.8 mm | N/A 5.5625 in141.288 mm | N/A 1840000 lbf8180000 N | N/A 1220000 N | N/A LM281000 |
N/A
|
| LM281049-904A9 | N/A 25.4375 in646.113 mm | N/A 33.75 in857.25 mm | N/A 9.5 in241.3 mm | N/A 12 in304.8 mm | N/A 5.5625 in141.288 mm | N/A 1840000 lbf8180000 N | N/A 274000 lbf1220000 N | N/A LM281000 |
N/A
|
| LM281049-904C3 | N/A 25.4375 in646.113 mm | N/A 33.75 in857.25 mm | N/A 9.5 in241.3 mm | N/A 12 in304.8 mm | N/A 5.5625 in141.288 mm | N/A 1840000 lbf8180000 N | N/A 274000 lbf1220000 N | N/A LM281000 |
N/A
|
| LM281049-904C6 | N/A 25.4375 in646.113 mm | N/A 33.75 in857.25 mm | N/A 9.5 in241.3 mm | N/A 12 in304.8 mm | N/A 5.5625 in141.288 mm | N/A 1840000 lbf8180000 N | N/A 274000 lbf1220000 N | N/A LM281000 |
N/A
|
| L281148-904A2 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281147-904A1 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 1070000 lbf4760000 N | N/A 709000 N | N/A L281100 |
N/A
|
| L281148-904A6 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904A8 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904A9 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904B2 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904B3 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904B4 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904B5 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904B6 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904B8 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904B9 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| L281148-904C1 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 992000 lbf4410000 N | N/A 148000 lbf657000 N | N/A L281100 |
N/A
|
| EE749260-904A7 | N/A 26 in660.4 mm | N/A 33.6584 in854.923 mm | N/A 5.3504 in135.900 mm | N/A 7.3358 in186.329 mm | N/A 3.3649 in85.468 mm | N/A 877000 lbf3900000 N | N/A 581000 N | N/A 749000 |
N/A
|
| LM281849-904A9 | N/A 26.75 in679.45 mm | N/A 35.5 in901.7 mm | N/A 9.625 in244.475 mm | N/A 12.125 in307.975 mm | N/A 5.625 in142.875 mm | N/A 1960000 lbf8740000 N | N/A 1300000 N | N/A LM281800 |
N/A
|
| LM281849-904A2 | N/A 26.75 in679.45 mm | N/A 35.5 in901.7 mm | N/A 9.625 in244.475 mm | N/A 12.125 in307.975 mm | N/A 5.625 in142.875 mm | N/A 1960000 lbf8740000 N | N/A 292000 lbf1300000 N | N/A LM281800 |
N/A
|
| LM281849-904B1 | N/A 26.75 in679.45 mm | N/A 35.5 in901.7 mm | N/A 9.625 in244.475 mm | N/A 12.125 in307.975 mm | N/A 5.625 in142.875 mm | N/A 1960000 lbf8740000 N | N/A 292000 lbf1300000 N | N/A LM281800 |
N/A
|
| LM281849-904B2 | N/A 26.75 in679.45 mm | N/A 35.5 in901.7 mm | N/A 9.625 in244.475 mm | N/A 12.125 in307.975 mm | N/A 5.625 in142.875 mm | N/A 1960000 lbf8740000 N | N/A 292000 lbf1300000 N | N/A LM281800 |
N/A
|
| LM281849-904A3 | N/A 26.75 in679.45 mm | N/A 35.5 in901.7 mm | N/A 9.625 in244.475 mm | N/A 12.125 in307.975 mm | N/A 5.625 in142.875 mm | N/A 1960000 lbf8740000 N | N/A 292000 lbf1300000 N | N/A LM281800 |
N/A
|