Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM281849-904A4 | N/A 26.75 in679.45 mm | N/A 35.5 in901.7 mm | N/A 9.625 in244.475 mm | N/A 12.125 in307.975 mm | N/A 5.625 in142.875 mm | N/A 1960000 lbf8740000 N | N/A 292000 lbf1300000 N | N/A LM281800 |
N/A
|
| EE655270-904A5 | N/A 27 in685.8 mm | N/A 34.5 in876.3 mm | N/A 6 in152.4 mm | N/A 7.875 in200.025 mm | N/A 3.625 in92.075 mm | N/A 1080000 lbf4790000 N | N/A 714000 N | N/A 655000 |
N/A
|
| EE655270-90049 | N/A 27 in685.8 mm | N/A 34.5 in876.3 mm | N/A 6 in152.4 mm | N/A 7.875 in200.025 mm | N/A 3.625 in92.075 mm | N/A 1080000 lbf4790000 N | N/A 160000 lbf714000 N | N/A 655000 |
N/A
|
| EE655270-90050 | N/A 27 in685.8 mm | N/A 34.5 in876.3 mm | N/A 6 in152.4 mm | N/A 7.875 in200.025 mm | N/A 3.625 in92.075 mm | N/A 1080000 lbf4790000 N | N/A 160000 lbf714000 N | N/A 655000 |
N/A
|
| EE655270-90053 | N/A 27 in685.8 mm | N/A 34.5 in876.3 mm | N/A 6 in152.4 mm | N/A 7.875 in200.025 mm | N/A 3.625 in92.075 mm | N/A 1080000 lbf4790000 N | N/A 160000 lbf714000 N | N/A 655000 |
N/A
|
| EE755280-90063 | N/A 28 in711.2 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.4999 in190.497 mm | N/A 3.25 in82.55 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755280-90064 | N/A 28 in711.2 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.4999 in190.497 mm | N/A 3.25 in82.55 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755280-90065 | N/A 28 in711.2 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.4999 in190.497 mm | N/A 3.25 in82.55 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755280-90066 | N/A 28 in711.2 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.4999 in190.497 mm | N/A 3.25 in82.55 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755280-904A5 | N/A 28 in711.2 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.4999 in190.497 mm | N/A 3.25 in82.55 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-90077 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-904B9 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-904B1 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-904B2 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-90060 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-90079 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-90081 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-904B4 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-90080 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-90082 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-90084 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-90083 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-90085 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-90087 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|
| EE755285-904B3 | N/A 28.5000 in723.900 mm | N/A 36.0000 in914.400 mm | N/A 5.5 in139.7 mm | N/A 7.3749 in187.322 mm | N/A 3.1875 in80.963 mm | N/A 934000 lbf4150000 N | N/A 139000 lbf619000 N | N/A 755000 |
N/A
|