Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 72188C-90050 | N/A 1.8750 in47.625 mm | N/A 4.8750 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72188C-90051 | N/A 1.8750 in47.625 mm | N/A 4.8750 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 365S-902A2 | N/A 1.9375 in49.213 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 3781-902A1 | N/A 1.9375 in49.213 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 545 / 533D | N/A 1.9375 in49.213 mm | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| 545 / 533DC | N/A 1.9375 in49.213 mm | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| 55197 / 55433D | N/A 1.9675 in49.975 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55196 / 55433D | N/A 1.9675 in49.975 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55196 / 55444D | N/A 1.9675 in49.975 mm | N/A 4.4375 in112.713 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55197 / 55444D | N/A 1.9675 in49.975 mm | N/A 4.4375 in112.713 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55197 / 55452D | N/A 1.9675 in49.975 mm | N/A 4.5268 in114.981 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55196 / 55452D | N/A 1.9675 in49.975 mm | N/A 4.5268 in114.981 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 546 / 533D | N/A 1.9678 in49.982 mm | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| L305648 / L305610D | N/A 1.968 in49.987 mm | N/A 3.1875 in80.963 mm | N/A 1.375 in34.925 mm | N/A 1.6875 in42.863 mm | N/A 0.7188 in18.258 mm | N/A 23800 lbf106000 N | N/A 3540 lbf15800 N | N/A L305600 |
N/A
|
| L305648 / L305613DE | N/A 1.968 in49.987 mm | N/A 3.2810 in83.337 mm | N/A 1.875 in47.625 mm | N/A 2.1875 in55.563 mm | N/A 0.7188 in18.258 mm | N/A 23800 lbf106000 N | N/A 3540 lbf15800 N | N/A L305600 |
N/A
|
| 55195 / 55433D | N/A 1.968 in49.987 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 41600 lbf185000 N | N/A 6200 lbf27600 N | N/A 55000 |
N/A
|
| 55194 / 55433D | N/A 1.968 in49.987 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 41600 lbf185000 N | N/A 6200 lbf27600 N | N/A 55000 |
N/A
|
| 55195 / 55444D | N/A 1.968 in49.987 mm | N/A 4.4375 in112.713 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 1.0594 in26.909 mm | N/A 41600 lbf185000 N | N/A 6200 lbf27600 N | N/A 55000 |
N/A
|
| 55194 / 55444D | N/A 1.968 in49.987 mm | N/A 4.4375 in112.713 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 1.0594 in26.909 mm | N/A 41600 lbf185000 N | N/A 6200 lbf27600 N | N/A 55000 |
N/A
|
| 55194 / 55452D | N/A 1.968 in49.987 mm | N/A 4.5268 in114.981 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 1.0594 in26.909 mm | N/A 41600 lbf185000 N | N/A 6200 lbf27600 N | N/A 55000 |
N/A
|
| 55195 / 55452D | N/A 1.968 in49.987 mm | N/A 4.5268 in114.981 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 1.0594 in26.909 mm | N/A 41600 lbf185000 N | N/A 6200 lbf27600 N | N/A 55000 |
N/A
|
| 365-90012 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 366-90225 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 366 / 363DC | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 365 / 363DC | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|