Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33890-902A1 | N/A 2.0625 in52.388 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 1.1250 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 468-90168 | N/A 2.0625 in52.388 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 468 / 452DC | N/A 2.0625 in52.388 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 55206-90029 | N/A 2.0625 in52.388 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55206C / 55433D | N/A 2.0625 in52.388 mm | N/A 4.33 in109.982 mm | N/A 1.6876 in42.865 mm | N/A 2.4999 in63.497 mm | N/A 1.0594 in26.909 mm | N/A 59200 lbf263000 N | N/A 8810 lbf39200 N | N/A 55000C |
N/A
|
| 540 / 533D | N/A 2.0625 in52.388 mm | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| 540 / 533DC | N/A 2.0625 in52.388 mm | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| 55206-90028 | N/A 2.0625 in52.388 mm | N/A 4.4375 in112.713 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55206-90044 | N/A 2.0625 in52.388 mm | N/A 4.4375 in112.713 mm | N/A 1.8125 in46.038 mm | N/A 2.5624 in65.085 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55206 / 55452D | N/A 2.0625 in52.388 mm | N/A 4.5268 in114.981 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 1.0594 in26.909 mm | N/A 49400 lbf220000 N | N/A 7350 lbf32700 N | N/A 55000 |
N/A
|
| 55206C / 55452D | N/A 2.0625 in52.388 mm | N/A 4.5268 in114.981 mm | N/A 1.7500 in44.450 mm | N/A 2.5623 in65.082 mm | N/A 1.0594 in26.909 mm | N/A 59200 lbf263000 N | N/A 8810 lbf39200 N | N/A 55000C |
N/A
|
| L507945 / L507914D | N/A 2.1250 in53.975 mm | N/A 3.6250 in92.075 mm | N/A 1.3437 in34.13 mm | N/A 1.6563 in42.070 mm | N/A 0.7188 in18.258 mm | N/A 24500 lbf109000 N | N/A 3650 lbf16300 N | N/A L507900 |
N/A
|
| L507945 / L507914DC | N/A 2.1250 in53.975 mm | N/A 3.6250 in92.075 mm | N/A 1.3437 in34.13 mm | N/A 1.6563 in42.070 mm | N/A 0.7188 in18.258 mm | N/A 24500 lbf109000 N | N/A 3650 lbf16300 N | N/A L507900 |
N/A
|
| 33895 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 1.1250 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895 / 33821DC | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 1.1250 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-90030 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 1.1250 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-90046 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 1.1250 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-90023 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 1.1250 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-90031 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 1.1250 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-90049 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 1.1250 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-90060 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 1.1250 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-902A2 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 1.1250 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 33895-902A7 | N/A 2.1250 in53.975 mm | N/A 3.7500 in95.250 mm | N/A 2.0624 in52.385 mm | N/A 2.5000 in63.500 mm | N/A 1.1250 in28.575 mm | N/A 50800 lbf226000 N | N/A 7560 lbf33600 N | N/A 33800 |
N/A
|
| 389A-90093 | N/A 2.1250 in53.975 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 389AS / 384D | N/A 2.1250 in53.975 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|