Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 557S-902A2 | N/A 2.1250 in53.975 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N | N/A 555 |
N/A
|
| 66584 / 66522D | N/A 2.1250 in53.975 mm | N/A 5.1174 in129.982 mm | N/A 1.875 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 1.25 in31.75 mm | N/A 71700 lbf319000 N | N/A 10700 lbf47500 N | N/A 66500 |
N/A
|
| 78214C / 78549D | N/A 2.1250 in53.975 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 92600 lbf412000 N | N/A 13800 lbf61300 N | N/A 78000C |
N/A
|
| 78214-90055 | N/A 2.1250 in53.975 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78215C-907A4 | N/A 2.1250 in53.975 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 92600 lbf412000 N | N/A 13800 lbf61300 N | N/A 78000C |
N/A
|
| 78215C-907A6 | N/A 2.1250 in53.975 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 92600 lbf412000 N | N/A 13800 lbf61300 N | N/A 78000C |
N/A
|
| 78214 / 78551DF | N/A 2.1250 in53.975 mm | N/A 5.5100 in139.954 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 466 / 452D | N/A 2.1649 in54.988 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 466 / 452DC | N/A 2.1649 in54.988 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 538 / 533D | N/A 2.1649 in54.988 mm | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| 538 / 533DC | N/A 2.1649 in54.988 mm | N/A 4.3750 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 67400 lbf300000 N | N/A 10000 lbf44600 N | N/A 535 |
N/A
|
| 385X / 384D | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385-99406 | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385X / 384DC | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385 / 384DC | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385-90023 | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385X / 384ED | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385 / 384EDC | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385 / 384XD | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 3.7640 in95.606 mm | N/A 4.1389 in105.128 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385X / 384XD | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 3.7640 in95.606 mm | N/A 4.1389 in105.128 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385-90021 | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385-90156 | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385-90118 | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385-90274 | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385-90129 | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|