Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 387S-90343 | N/A 2.2500 in57.150 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-99304 | N/A 2.2500 in57.150 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-99407 | N/A 2.2500 in57.150 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90180 | N/A 2.2500 in57.150 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90062 | N/A 2.2500 in57.150 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90059 | N/A 2.2500 in57.150 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90304 | N/A 2.2500 in57.150 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90063 | N/A 2.2500 in57.150 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90060 | N/A 2.2500 in57.150 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90284 | N/A 2.2500 in57.150 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90345 | N/A 2.2500 in57.150 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387A-90207 | N/A 2.2500 in57.150 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387A-90279 | N/A 2.2500 in57.150 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387A-90349 | N/A 2.2500 in57.150 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 462-99473 | N/A 2.2500 in57.150 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462A / 452D | N/A 2.2500 in57.150 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462W / 452D | N/A 2.2500 in57.150 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 469 / 452DC | N/A 2.2500 in57.150 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462 / 452DC | N/A 2.2500 in57.150 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462W / 452DC | N/A 2.2500 in57.150 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 53100 lbf236000 N | N/A 7900 lbf35200 N | N/A 455 |
N/A
|
| 469-90123 | N/A 2.2500 in57.150 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 41700 N | N/A 455 |
N/A
|
| 462-90051 | N/A 2.2500 in57.150 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462-90152 | N/A 2.2500 in57.150 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462-902B2 | N/A 2.2500 in57.150 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462-90049 | N/A 2.2500 in57.150 mm | N/A 4.25 in107.95 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|