Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 635-902A1 | N/A 2.2500 in57.150 mm | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 91200 lbf406000 N | N/A 60400 N | N/A 635 |
N/A
|
| 78225C / 78549D | N/A 2.2500 in57.150 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 92600 lbf412000 N | N/A 13800 lbf61300 N | N/A 78000C |
N/A
|
| 78225-99408 | N/A 2.2500 in57.150 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78225-90016 | N/A 2.2500 in57.150 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78225-90017 | N/A 2.2500 in57.150 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78225-99404 | N/A 2.2500 in57.150 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78225-90060 | N/A 2.2500 in57.150 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78225-90071 | N/A 2.2500 in57.150 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78225 / 78551DF | N/A 2.2500 in57.150 mm | N/A 5.5100 in139.954 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 388A-90252 | N/A 2.265 in57.531 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 388A / 384DC | N/A 2.265 in57.531 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 388A / 384ED | N/A 2.265 in57.531 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 388A / 384XD | N/A 2.265 in57.531 mm | N/A 3.9370 in100.000 mm | N/A 3.7640 in95.606 mm | N/A 4.1389 in105.128 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 388A-90111 | N/A 2.265 in57.531 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 745 / 742D | N/A 2.3595 in59.931 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 124000 lbf553000 N | N/A 18500 lbf82400 N | N/A 745 |
N/A
|
| 745 / 742DC | N/A 2.3595 in59.931 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 124000 lbf553000 N | N/A 18500 lbf82400 N | N/A 745 |
N/A
|
| 66589-90019 | N/A 2.3611 in59.972 mm | N/A 5.1174 in129.982 mm | N/A 1.875 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 1.25 in31.75 mm | N/A 71700 lbf319000 N | N/A 10700 lbf47500 N | N/A 66500 |
N/A
|
| 66589-90015 | N/A 2.3611 in59.972 mm | N/A 5.1174 in129.982 mm | N/A 1.875 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 1.25 in31.75 mm | N/A 71700 lbf319000 N | N/A 10700 lbf47500 N | N/A 66500 |
N/A
|
| 66589-90017 | N/A 2.3611 in59.972 mm | N/A 5.1174 in129.982 mm | N/A 1.875 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 1.25 in31.75 mm | N/A 71700 lbf319000 N | N/A 10700 lbf47500 N | N/A 66500 |
N/A
|
| 66589-90021 | N/A 2.3611 in59.972 mm | N/A 5.1174 in129.982 mm | N/A 1.875 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 1.25 in31.75 mm | N/A 71700 lbf319000 N | N/A 10700 lbf47500 N | N/A 66500 |
N/A
|
| 28980-90091 | N/A 2.3613 in59.977 mm | N/A 3.9370 in100.000 mm | N/A 1.7500 in44.450 mm | N/A 2.1874 in55.56 mm | N/A 1.0000 in25.400 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28980 / 28921DC | N/A 2.3613 in59.977 mm | N/A 3.9370 in100.000 mm | N/A 1.7500 in44.450 mm | N/A 2.1874 in55.56 mm | N/A 1.0000 in25.400 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28980-90100 | N/A 2.3613 in59.977 mm | N/A 3.9370 in100.000 mm | N/A 1.7500 in44.450 mm | N/A 2.1874 in55.56 mm | N/A 1.0000 in25.400 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 66586 / 66522D | N/A 2.3613 in59.977 mm | N/A 5.1174 in129.982 mm | N/A 1.875 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 1.25 in31.75 mm | N/A 60500 lbf269000 N | N/A 9010 lbf40100 N | N/A 66500 |
N/A
|
| 558S-90040 | N/A 2.3617 in59.987 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 74700 lbf332000 N | N/A 11100 lbf49400 N | N/A 555 |
N/A
|