Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

28990 / 28921DC N/A 2.4400 in61.976 mm N/A 3.9370 in100.000 mm N/A 1.7500 in44.450 mm N/A 2.1250 in53.975 mm N/A 0.9688 in24.608 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28995-90118 N/A 2.47 in62.738 mm N/A 3.9370 in100.000 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 1.0000 in25.400 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28995 / 28921DC N/A 2.47 in62.738 mm N/A 3.9370 in100.000 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 1.0000 in25.400 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28995-90068 N/A 2.47 in62.738 mm N/A 3.9370 in100.000 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 1.0000 in25.400 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28995-90076 N/A 2.47 in62.738 mm N/A 3.9370 in100.000 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 1.0000 in25.400 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28995-90101 N/A 2.47 in62.738 mm N/A 3.9370 in100.000 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 1.0000 in25.400 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28995-902A5 N/A 2.47 in62.738 mm N/A 3.9370 in100.000 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 1.0000 in25.400 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28995-902A6 N/A 2.47 in62.738 mm N/A 3.9370 in100.000 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 1.0000 in25.400 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28995-903A4 N/A 2.47 in62.738 mm N/A 3.9370 in100.000 mm N/A 1.7500 in44.450 mm N/A 2.1874 in55.56 mm N/A 1.0000 in25.400 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
L610549-90028 N/A 2.5000 in63.500 mm N/A 3.7188 in94.458 mm N/A 1.375 in34.925 mm N/A 1.6873 in42.857 mm N/A 0.75 in19.05 mm N/A 26200 lbf117000 N N/A 3910 lbf17400 N N/A L610500 N/A
L610549-90012 N/A 2.5000 in63.500 mm N/A 3.7188 in94.458 mm N/A 1.375 in34.925 mm N/A 1.6873 in42.857 mm N/A 0.75 in19.05 mm N/A 26200 lbf117000 N N/A 3910 lbf17400 N N/A L610500 N/A
L610549-90016 N/A 2.5000 in63.500 mm N/A 3.7188 in94.458 mm N/A 1.375 in34.925 mm N/A 1.6873 in42.857 mm N/A 0.75 in19.05 mm N/A 26200 lbf117000 N N/A 3910 lbf17400 N N/A L610500 N/A
395X / 394D N/A 2.5000 in63.500 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395-99417 N/A 2.5000 in63.500 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
390A-90017 N/A 2.5000 in63.500 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395 / 394DC N/A 2.5000 in63.500 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395X / 394DC N/A 2.5000 in63.500 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395 / 394YD N/A 2.5000 in63.500 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395X / 394YD N/A 2.5000 in63.500 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
390A / 394YD N/A 2.5000 in63.500 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395-90042 N/A 2.5000 in63.500 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395-90039 N/A 2.5000 in63.500 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395-90040 N/A 2.5000 in63.500 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395-90127 N/A 2.5000 in63.500 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395-90169 N/A 2.5000 in63.500 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
Unit of Measure
« 36 37 38 39 40 »