Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 395-90271 | N/A 2.5000 in63.500 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 390A-90116 | N/A 2.5000 in63.500 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 390A-90183 | N/A 2.5000 in63.500 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 390A-902A1 | N/A 2.5000 in63.500 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 390A-902A7 | N/A 2.5000 in63.500 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 29586-90065 | N/A 2.5000 in63.500 mm | N/A 4.4375 in112.713 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.56 mm | N/A 1.0000 in25.400 mm | N/A 51100 lbf227000 N | N/A 7610 lbf33800 N | N/A 29500 |
N/A
|
| 29585 / 29526D | N/A 2.5000 in63.500 mm | N/A 4.4375 in112.713 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.56 mm | N/A 1.0000 in25.400 mm | N/A 51100 lbf227000 N | N/A 7610 lbf33800 N | N/A 29500 |
N/A
|
| 39585A / 39520DC | N/A 2.5000 in63.500 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.1875 in30.163 mm | N/A 65300 lbf291000 N | N/A 9730 lbf43300 N | N/A 39500 |
N/A
|
| 39585 / 39520DC | N/A 2.5000 in63.500 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.1875 in30.163 mm | N/A 65300 lbf291000 N | N/A 9730 lbf43300 N | N/A 39500 |
N/A
|
| 39585P / 39520DC | N/A 2.5000 in63.500 mm | N/A 4.4375 in112.713 mm | N/A 2.1875 in55.563 mm | N/A 2.6875 in68.263 mm | N/A 1.1875 in30.163 mm | N/A 77400 lbf344000 N | N/A 11500 lbf51300 N | N/A 39500 |
N/A
|
| 29586-90079 | N/A 2.5000 in63.500 mm | N/A 4.4375 in112.713 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.56 mm | N/A 1.0000 in25.400 mm | N/A 51100 lbf227000 N | N/A 7610 lbf33800 N | N/A 29500 |
N/A
|
| 29670 / 29622D | N/A 2.5000 in63.500 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29670 / 29622DC | N/A 2.5000 in63.500 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 33251-90096 | N/A 2.5000 in63.500 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33251 / 33462DC | N/A 2.5000 in63.500 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33251-90085 | N/A 2.5000 in63.500 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33251 / 33472DC | N/A 2.5000 in63.500 mm | N/A 4.7244 in120.000 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 477 / 472DC | N/A 2.5000 in63.500 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 477-99405 | N/A 2.5000 in63.500 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 37200 N | N/A 475 |
N/A
|
| 483-90230 | N/A 2.5000 in63.500 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 37200 N | N/A 475 |
N/A
|
| 477-90033 | N/A 2.5000 in63.500 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 477-90123 | N/A 2.5000 in63.500 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 477-90193 | N/A 2.5000 in63.500 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 477-902A1 | N/A 2.5000 in63.500 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 477-90031 | N/A 2.5000 in63.500 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|