Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33262A / 33472DC | N/A 2.6250 in66.675 mm | N/A 4.7244 in120.000 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 479 / 472DC | N/A 2.6250 in66.675 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 479-90052 | N/A 2.6250 in66.675 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 37200 N | N/A 475 |
N/A
|
| 560-90063 | N/A 2.6250 in66.675 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N | N/A 555 |
N/A
|
| 560 / 552DC | N/A 2.6250 in66.675 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N | N/A 555 |
N/A
|
| 560-90064 | N/A 2.6250 in66.675 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N | N/A 555 |
N/A
|
| 560-90087 | N/A 2.6250 in66.675 mm | N/A 4.8750 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N | N/A 555 |
N/A
|
| 495AA / 493D | N/A 2.6250 in66.675 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495AA / 493DC | N/A 2.6250 in66.675 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 641-90075 | N/A 2.6250 in66.675 mm | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|
| 641 / 632DC | N/A 2.6250 in66.675 mm | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|
| 641-902A1 | N/A 2.6250 in66.675 mm | N/A 5.3750 in136.525 mm | N/A 3 in76.2 mm | N/A 3.75 in95.25 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf481000 N | N/A 16100 lbf71600 N | N/A 635 |
N/A
|
| 399A-90102 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399AS-90263 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399A / 394DC | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399AS / 394DC | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399A / 394YD | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399AS / 394YD | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399A-90112 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399A-90176 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399A-90187 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399A-90196 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399A-90215 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399A-90234 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399A-90252 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|