Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 29675-90043 | N/A 2.7500 in69.850 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29675-90044 | N/A 2.7500 in69.850 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29675-90079 | N/A 2.7500 in69.850 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29675-90091 | N/A 2.7500 in69.850 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29675-90142 | N/A 2.7500 in69.850 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29675-90146 | N/A 2.7500 in69.850 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 33275-90088 | N/A 2.7500 in69.850 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33275 / 33462DC | N/A 2.7500 in69.850 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33275 / 33472DC | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 482W / 472DC | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.142 in29.007 mm | N/A 53000 lbf236000 N | N/A 7890 lbf35100 N | N/A 475 |
N/A
|
| 482 / 472DC | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 47487-902A1 | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.3125 in58.738 mm | N/A 2.8124 in71.435 mm | N/A 1.2813 in32.545 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A 47400 |
N/A
|
| 47487 / 47420DC | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.3125 in58.738 mm | N/A 2.8124 in71.435 mm | N/A 1.2813 in32.545 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A 47400 |
N/A
|
| 482-90180 | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 37200 N | N/A 475 |
N/A
|
| 47487-90014 | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.3125 in58.738 mm | N/A 2.8124 in71.435 mm | N/A 1.2813 in32.545 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A 47400 |
N/A
|
| 47487-90018 | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.3125 in58.738 mm | N/A 2.8124 in71.435 mm | N/A 1.2813 in32.545 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A 47400 |
N/A
|
| 47487-90020 | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.3125 in58.738 mm | N/A 2.8124 in71.435 mm | N/A 1.2813 in32.545 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A 47400 |
N/A
|
| 482-90294 | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90081 | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90114 | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90115 | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90224 | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90072 | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90074 | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|
| 482-90078 | N/A 2.7500 in69.850 mm | N/A 4.7244 in120.000 mm | N/A 2.1250 in53.975 mm | N/A 2.5626 in65.09 mm | N/A 1.142 in29.007 mm | N/A 56100 lbf250000 N | N/A 8360 lbf37200 N | N/A 475 |
N/A
|