Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 29685-90030 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685-90029 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685-90033 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685-90034 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685-90083 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685-90112 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685-90085 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685-90086 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685-90087 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685-90152 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685-90134 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685-90141 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685-902A7 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685-905A6 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 33287A / 33462D | N/A 2.8750 in73.025 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287-90064 | N/A 2.8750 in73.025 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287A / 33462DC | N/A 2.8750 in73.025 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287 / 33462DC | N/A 2.8750 in73.025 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287-90065 | N/A 2.8750 in73.025 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287-90087 | N/A 2.8750 in73.025 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287-90082 | N/A 2.8750 in73.025 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287-90092 | N/A 2.8750 in73.025 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287-90107 | N/A 2.8750 in73.025 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287-90109 | N/A 2.8750 in73.025 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287-902A2 | N/A 2.8750 in73.025 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|