Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33287A / 33472DC | N/A 2.8750 in73.025 mm | N/A 4.7244 in120.000 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 33287 / 33472DC | N/A 2.8750 in73.025 mm | N/A 4.7244 in120.000 mm | N/A 2.6490 in67.285 mm | N/A 3.1460 in79.908 mm | N/A 1.1875 in30.163 mm | N/A 54200 lbf241000 N | N/A 8060 lbf35900 N | N/A 33000 |
N/A
|
| 27680 / 27620DA | N/A 2.8750 in73.025 mm | N/A 4.9375 in125.413 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 1.0000 in25.400 mm | N/A 45900 lbf204000 N | N/A 6830 lbf30400 N | N/A 27600 |
N/A
|
| 567X / 563D | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-902B4 | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567 / 563DC | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567X / 563DC | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90039 | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90054 | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90056 | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90064 | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90066 | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90067 | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90175 | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90179 | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90228 | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-902B5 | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-902A4 | N/A 2.8750 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 576-90306 | N/A 2.8750 in73.025 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 576 / 572DC | N/A 2.8750 in73.025 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 576-90191 | N/A 2.8750 in73.025 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 576-90195 | N/A 2.8750 in73.025 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 657-90021 | N/A 2.8750 in73.025 mm | N/A 6.0000 in152.400 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 657 / 654DC | N/A 2.8750 in73.025 mm | N/A 6.0000 in152.400 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 657-90113 | N/A 2.8750 in73.025 mm | N/A 6.0000 in152.400 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|