Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

15120 / 15251D N/A 1.1895 in30.213 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15118 / 15251D N/A 1.1895 in30.213 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15119-90145 N/A 1.1895 in30.213 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
14119A / 14276D N/A 1.19 in30.226 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14120 / 14276D N/A 1.19 in30.226 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 1.0520 in26.721 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14116W / 14276D N/A 1.19 in30.226 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14116 / 14276D N/A 1.19 in30.226 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14121 / 14276D N/A 1.19 in30.226 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3126 in58.740 mm N/A 1.0210 in25.933 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
08125 / 08231D N/A 1.2500 in31.750 mm N/A 2.3125 in58.738 mm N/A 0.9688 in24.608 mm N/A 1.2811 in32.540 mm N/A 0.5937 in15.080 mm N/A 12400 lbf55200 N N/A 1850 lbf8220 N N/A 8000 N/A
15123-90086 N/A 1.2500 in31.750 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.7424 in44.257 mm N/A 0.75 in19.05 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15126-90102 N/A 1.2500 in31.750 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15125-90099 N/A 1.2500 in31.750 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8125 in46.038 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 15500 N N/A 15000 N/A
15123-902A3 N/A 1.2500 in31.750 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.7424 in44.257 mm N/A 0.75 in19.05 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15126-90124 N/A 1.2500 in31.750 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
14125A-90082 N/A 1.2500 in31.750 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14124 / 14276D N/A 1.2500 in31.750 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14123AA / 14276D N/A 1.2500 in31.750 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 1.0520 in26.721 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14123A / 14276D N/A 1.2500 in31.750 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 2.3746 in60.315 mm N/A 1.0520 in26.721 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14125A-90120 N/A 1.2500 in31.750 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
14125A-99406 N/A 1.2500 in31.750 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8126 in46.04 mm N/A 0.771 in19.583 mm N/A 21400 lbf95100 N N/A 3180 lbf14200 N N/A 14000 N/A
2582 / 2523D N/A 1.2500 in31.750 mm N/A 2.75 in69.85 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 0.9983 in25.357 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A 2500 N/A
2580A / 2523D N/A 1.2500 in31.750 mm N/A 2.75 in69.85 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 0.9983 in25.357 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A 2500 N/A
2580-90045 N/A 1.2500 in31.750 mm N/A 2.75 in69.85 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 0.9983 in25.357 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A 2500 N/A
2582 / 2524YD N/A 1.2500 in31.750 mm N/A 2.75 in69.85 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 0.9983 in25.357 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A 2500 N/A
2580 / 2524YD N/A 1.2500 in31.750 mm N/A 2.75 in69.85 mm N/A 2.25 in57.15 mm N/A 2.6250 in66.675 mm N/A 0.9983 in25.357 mm N/A 32800 lbf146000 N N/A 4880 lbf21700 N N/A 2500 N/A
Unit of Measure
1 2 3 4 5 »