Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L814749 / L814710DC | N/A 3 in76.2 mm | N/A 4.3125 in109.538 mm | N/A 1.375 in34.925 mm | N/A 1.6873 in42.857 mm | N/A 0.75 in19.05 mm | N/A 27100 lbf120000 N | N/A 4030 lbf17900 N | N/A L814700 |
N/A
|
| 34300A / 34478D | N/A 3 in76.2 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 40000 lbf178000 N | N/A 5960 lbf26500 N | N/A 34000 |
N/A
|
| 34301 / 34478D | N/A 3 in76.2 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 40000 lbf178000 N | N/A 5960 lbf26500 N | N/A 34000 |
N/A
|
| 34300-90058 | N/A 3 in76.2 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 40000 lbf178000 N | N/A 5960 lbf26500 N | N/A 34000 |
N/A
|
| 27684A / 27620DA | N/A 3 in76.2 mm | N/A 4.9375 in125.413 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 1.0000 in25.400 mm | N/A 43300 lbf193000 N | N/A 6450 lbf28700 N | N/A 27600 |
N/A
|
| 27684 / 27620DA | N/A 3 in76.2 mm | N/A 4.9375 in125.413 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 1.0000 in25.400 mm | N/A 45900 lbf204000 N | N/A 6830 lbf30400 N | N/A 27600 |
N/A
|
| 495AX-90135 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90032 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A / 493DC | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495AX / 493DC | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495AX-90191 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90084 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90028 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-902B1 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90029 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90030 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90101 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90273 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90114 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90146 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90163 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90186 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-902A8 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-902A9 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-903B8 | N/A 3 in76.2 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|