Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 748S-90025 | N/A 3 in76.2 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 748S-90026 | N/A 3 in76.2 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 748S-90110 | N/A 3 in76.2 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 755-90016 | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 9285XX / 9220D | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 2.781 in70.637 mm | N/A 4.156 in105.562 mm | N/A 1.8125 in46.038 mm | N/A 116000 lbf518000 N | N/A 17300 lbf77100 N | N/A 9200 |
N/A
|
| 9285-902B2 | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 2.781 in70.637 mm | N/A 4.156 in105.562 mm | N/A 1.8125 in46.038 mm | N/A 138000 lbf614000 N | N/A 20600 lbf91400 N | N/A 9200 |
N/A
|
| 755-90013 | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 755-90059 | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 755-902A1 | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 9285-90019 | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 2.781 in70.637 mm | N/A 4.156 in105.562 mm | N/A 1.8125 in46.038 mm | N/A 138000 lbf614000 N | N/A 20600 lbf91400 N | N/A 9200 |
N/A
|
| 9285-90021 | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 2.781 in70.637 mm | N/A 4.156 in105.562 mm | N/A 1.8125 in46.038 mm | N/A 138000 lbf614000 N | N/A 20600 lbf91400 N | N/A 9200 |
N/A
|
| 9285-90022 | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 2.781 in70.637 mm | N/A 4.156 in105.562 mm | N/A 1.8125 in46.038 mm | N/A 138000 lbf614000 N | N/A 20600 lbf91400 N | N/A 9200 |
N/A
|
| 9285-90024 | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 2.781 in70.637 mm | N/A 4.156 in105.562 mm | N/A 1.8125 in46.038 mm | N/A 138000 lbf614000 N | N/A 20600 lbf91400 N | N/A 9200 |
N/A
|
| 9285-90026 | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 2.781 in70.637 mm | N/A 4.156 in105.562 mm | N/A 1.8125 in46.038 mm | N/A 138000 lbf614000 N | N/A 20600 lbf91400 N | N/A 9200 |
N/A
|
| 9285-902A8 | N/A 3 in76.2 mm | N/A 6.3750 in161.925 mm | N/A 2.781 in70.637 mm | N/A 4.156 in105.562 mm | N/A 1.8125 in46.038 mm | N/A 138000 lbf614000 N | N/A 20600 lbf91400 N | N/A 9200 |
N/A
|
| 837 / 834D | N/A 3 in76.2 mm | N/A 6.7500 in171.450 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 2.219 in56.363 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A 835 |
N/A
|
| 843V / 834D | N/A 3 in76.2 mm | N/A 6.7500 in171.450 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 2.219 in56.363 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A 835 |
N/A
|
| 843-90021 | N/A 3 in76.2 mm | N/A 6.7500 in171.450 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 2.219 in56.363 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A 835 |
N/A
|
| 843-902A1 | N/A 3 in76.2 mm | N/A 6.7500 in171.450 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 2.219 in56.363 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A 835 |
N/A
|
| 9380 / 9320D | N/A 3 in76.2 mm | N/A 7.0000 in177.800 mm | N/A 2.9375 in74.613 mm | N/A 4.3124 in109.535 mm | N/A 1.8125 in46.038 mm | N/A 142000 lbf632000 N | N/A 21200 lbf94100 N | N/A 9300 |
N/A
|
| 9378-90011 | N/A 3 in76.2 mm | N/A 7.0000 in177.800 mm | N/A 2.9375 in74.613 mm | N/A 4.5624 in115.885 mm | N/A 2 in50.8 mm | N/A 142000 lbf632000 N | N/A 21200 lbf94100 N | N/A 9300 |
N/A
|
| 9378-90055 | N/A 3 in76.2 mm | N/A 7.0000 in177.800 mm | N/A 2.9375 in74.613 mm | N/A 4.5624 in115.885 mm | N/A 2 in50.8 mm | N/A 142000 lbf632000 N | N/A 21200 lbf94100 N | N/A 9300 |
N/A
|
| HH221430-90010 | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221430-90039 | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| 34304 / 34478D | N/A 3.0455 in77.356 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 40000 lbf178000 N | N/A 5960 lbf26500 N | N/A 34000 |
N/A
|