Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 34306-90076 | N/A 3.0625 in77.788 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 47400 lbf211000 N | N/A 7060 lbf31400 N | N/A 34000 |
N/A
|
| 34307 / 34478D | N/A 3.0625 in77.788 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 40000 lbf178000 N | N/A 5960 lbf26500 N | N/A 34000 |
N/A
|
| 34306-90051 | N/A 3.0625 in77.788 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 47400 lbf211000 N | N/A 7060 lbf31400 N | N/A 34000 |
N/A
|
| 34306-90052 | N/A 3.0625 in77.788 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 47400 lbf211000 N | N/A 7060 lbf31400 N | N/A 34000 |
N/A
|
| 34306-90086 | N/A 3.0625 in77.788 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 47400 lbf211000 N | N/A 7060 lbf31400 N | N/A 34000 |
N/A
|
| 34306-903A2 | N/A 3.0625 in77.788 mm | N/A 4.7812 in121.442 mm | N/A 1.5 in38.1 mm | N/A 2.0625 in52.388 mm | N/A 0.906 in23.012 mm | N/A 47400 lbf211000 N | N/A 7060 lbf31400 N | N/A 34000 |
N/A
|
| 495AS-90231 | N/A 3.0625 in77.788 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495AS / 493DC | N/A 3.0625 in77.788 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495AS-90306 | N/A 3.0625 in77.788 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 595A / 592D | N/A 3.1250 in79.375 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 661-90047 | N/A 3.1250 in79.375 mm | N/A 6.0000 in152.400 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 661 / 654DC | N/A 3.1250 in79.375 mm | N/A 6.0000 in152.400 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 661-90087 | N/A 3.1250 in79.375 mm | N/A 6.0000 in152.400 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 750W / 742D | N/A 3.1250 in79.375 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 124000 lbf553000 N | N/A 18500 lbf82400 N | N/A 745 |
N/A
|
| 750 / 742D | N/A 3.1250 in79.375 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 750 / 742DC | N/A 3.1250 in79.375 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 750W / 742DC | N/A 3.1250 in79.375 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 124000 lbf553000 N | N/A 18500 lbf82400 N | N/A 745 |
N/A
|
| 756A / 752D | N/A 3.1250 in79.375 mm | N/A 6.3750 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 756A / 752DC | N/A 3.1250 in79.375 mm | N/A 6.3750 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| HH221431 / HH221410D | N/A 3.1250 in79.375 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| 578-90045 | N/A 3.149 in79.985 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 578 / 572DC | N/A 3.149 in79.985 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 578-90120 | N/A 3.149 in79.985 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 578-90107 | N/A 3.149 in79.985 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 578-90233 | N/A 3.149 in79.985 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|