Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 496AS / 493D | N/A 3.2165 in81.699 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 496AS / 493DC | N/A 3.2165 in81.699 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| L116149-90019 | N/A 3.2500 in82.550 mm | N/A 4.5625 in115.888 mm | N/A 1.5626 in39.69 mm | N/A 1.8749 in47.622 mm | N/A 0.8438 in21.433 mm | N/A 35300 lbf157000 N | N/A 5260 lbf23400 N | N/A L116100 |
N/A
|
| L116149 / L116110DC | N/A 3.2500 in82.550 mm | N/A 4.5625 in115.888 mm | N/A 1.5626 in39.69 mm | N/A 1.8749 in47.622 mm | N/A 0.8438 in21.433 mm | N/A 35300 lbf157000 N | N/A 5260 lbf23400 N | N/A L116100 |
N/A
|
| L116149-90037 | N/A 3.2500 in82.550 mm | N/A 4.5625 in115.888 mm | N/A 1.5626 in39.69 mm | N/A 1.8749 in47.622 mm | N/A 0.8438 in21.433 mm | N/A 35300 lbf157000 N | N/A 5260 lbf23400 N | N/A L116100 |
N/A
|
| L116149-90029 | N/A 3.2500 in82.550 mm | N/A 4.5625 in115.888 mm | N/A 1.5626 in39.69 mm | N/A 1.8749 in47.622 mm | N/A 0.8438 in21.433 mm | N/A 35300 lbf157000 N | N/A 5260 lbf23400 N | N/A L116100 |
N/A
|
| L116149-90033 | N/A 3.2500 in82.550 mm | N/A 4.5625 in115.888 mm | N/A 1.5626 in39.69 mm | N/A 1.8749 in47.622 mm | N/A 0.8438 in21.433 mm | N/A 35300 lbf157000 N | N/A 5260 lbf23400 N | N/A L116100 |
N/A
|
| L116149 / L116112DE | N/A 3.2500 in82.550 mm | N/A 4.6250 in117.475 mm | N/A 2.1250 in53.975 mm | N/A 2.4373 in61.907 mm | N/A 0.8438 in21.433 mm | N/A 35300 lbf157000 N | N/A 5260 lbf23400 N | N/A L116100 |
N/A
|
| 27687 / 27620DA | N/A 3.2500 in82.550 mm | N/A 4.9375 in125.413 mm | N/A 1.7500 in44.450 mm | N/A 2.1873 in55.557 mm | N/A 1.0000 in25.400 mm | N/A 45900 lbf204000 N | N/A 6830 lbf30400 N | N/A 27600 |
N/A
|
| 495-90150 | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495XA / 493D | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495W / 493D | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495 / 493DC | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495W / 493DC | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495XA / 493DC | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495-90168 | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495-902A4 | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495-902B4 | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495-90021 | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495-90082 | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495-90019 | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495-90119 | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495-90134 | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495-90020 | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495-90013 | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|