Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 495-90017 | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495-90018 | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495-90265 | N/A 3.2500 in82.550 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 582-90110 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90066 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580X / 572D | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580W / 572D | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 76500 lbf340000 N | N/A 11400 lbf50600 N | N/A 575 |
N/A
|
| 580WA / 572D | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 76500 lbf340000 N | N/A 11400 lbf50600 N | N/A 575 |
N/A
|
| 580X / 572DC | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 582 / 572DC | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580WA / 572DC | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 76500 lbf340000 N | N/A 11400 lbf50600 N | N/A 575 |
N/A
|
| 580W / 572DC | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 76500 lbf340000 N | N/A 11400 lbf50600 N | N/A 575 |
N/A
|
| 580 / 572DC | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 582-905A3 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90067 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90062 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90063 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90064 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90108 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90134 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90144 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-902B9 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90168 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90187 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90197 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|