Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 580-90231 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90314 | N/A 3.2500 in82.550 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| HM617045 / HM617011DC | N/A 3.2500 in82.550 mm | N/A 5.625 in142.875 mm | N/A 3 in76.2 mm | N/A 3.6874 in93.66 mm | N/A 1.6875 in42.863 mm | N/A 102000 lbf454000 N | N/A 15200 lbf67700 N | N/A HM617000 |
N/A
|
| 595 / 592DC | N/A 3.2500 in82.550 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 663A / 654D | N/A 3.2500 in82.550 mm | N/A 6.0000 in152.400 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 663-90095 | N/A 3.2500 in82.550 mm | N/A 6.0000 in152.400 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 663A / 654DC | N/A 3.2500 in82.550 mm | N/A 6.0000 in152.400 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 663 / 654DC | N/A 3.2500 in82.550 mm | N/A 6.0000 in152.400 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 595-90059 | N/A 3.2500 in82.550 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 595-90061 | N/A 3.2500 in82.550 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 595-90100 | N/A 3.2500 in82.550 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 595-90156 | N/A 3.2500 in82.550 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 595-90163 | N/A 3.2500 in82.550 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 663-902A6 | N/A 3.2500 in82.550 mm | N/A 6.0000 in152.400 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 663-99478 | N/A 3.2500 in82.550 mm | N/A 6.0000 in152.400 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 663-90075 | N/A 3.2500 in82.550 mm | N/A 6.0000 in152.400 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 663-90097 | N/A 3.2500 in82.550 mm | N/A 6.0000 in152.400 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 749A-90068 | N/A 3.2500 in82.550 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 750A-90097 | N/A 3.2500 in82.550 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A / 742DC | N/A 3.2500 in82.550 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 750A / 742DC | N/A 3.2500 in82.550 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A-99407 | N/A 3.2500 in82.550 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A-90081 | N/A 3.2500 in82.550 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A-90107 | N/A 3.2500 in82.550 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A-90039 | N/A 3.2500 in82.550 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|