Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

749A-90041 N/A 3.2500 in82.550 mm N/A 6.125 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8375 in46.673 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A 745 N/A
749A-90030 N/A 3.2500 in82.550 mm N/A 6.125 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8375 in46.673 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A 745 N/A
749A-90040 N/A 3.2500 in82.550 mm N/A 6.125 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8375 in46.673 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A 745 N/A
749A-90070 N/A 3.2500 in82.550 mm N/A 6.125 in155.575 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8375 in46.673 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A 745 N/A
756 / 752D N/A 3.2500 in82.550 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
757-90023 N/A 3.2500 in82.550 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
839 / 834D N/A 3.2500 in82.550 mm N/A 6.7500 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 2.219 in56.363 mm N/A 160000 lbf712000 N N/A 23800 lbf106000 N N/A 835 N/A
842-90017 N/A 3.2500 in82.550 mm N/A 6.7500 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 2.219 in56.363 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A 835 N/A
842-90018 N/A 3.2500 in82.550 mm N/A 6.7500 in171.450 mm N/A 3.9375 in100.013 mm N/A 4.9375 in125.413 mm N/A 2.219 in56.363 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A 835 N/A
27689 / 27620DA N/A 3.2813 in83.345 mm N/A 4.9375 in125.413 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 1.0000 in25.400 mm N/A 45900 lbf204000 N N/A 6830 lbf30400 N N/A 27600 N/A
27689H / 27620DA N/A 3.2813 in83.345 mm N/A 4.9375 in125.413 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 1.0000 in25.400 mm N/A 43300 lbf193000 N N/A 6450 lbf28700 N N/A 27600 N/A
27691 / 27620DA N/A 3.2813 in83.345 mm N/A 4.9375 in125.413 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 1.0000 in25.400 mm N/A 45900 lbf204000 N N/A 6830 lbf30400 N N/A 27600 N/A
27690 / 27620DA N/A 3.2813 in83.345 mm N/A 4.9375 in125.413 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 1.0000 in25.400 mm N/A 45900 lbf204000 N N/A 6830 lbf30400 N N/A 27600 N/A
498-90068 N/A 3.3125 in84.138 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
498 / 493DC N/A 3.3125 in84.138 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
498-90073 N/A 3.3125 in84.138 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
664-902A2 N/A 3.3125 in84.138 mm N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
664 / 654DC N/A 3.3125 in84.138 mm N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
27695 / 27620DA N/A 3.3455 in84.976 mm N/A 4.9375 in125.413 mm N/A 1.7500 in44.450 mm N/A 2.1873 in55.557 mm N/A 1.0000 in25.400 mm N/A 45900 lbf204000 N N/A 6830 lbf30400 N N/A 27600 N/A
499A / 493D N/A 3.3455 in84.976 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
499A / 493DC N/A 3.3455 in84.976 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
665X / 654D N/A 3.3465 in85.001 mm N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
665X / 654DC N/A 3.3465 in85.001 mm N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
98335-90063 N/A 3.3465 in85.001 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
98335 / 98789DC N/A 3.3465 in85.001 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
Unit of Measure
« 56 57 58 59 60 »