Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 98335-90066 | N/A 3.3465 in85.001 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98335-90052 | N/A 3.3465 in85.001 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 749-90036 | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749S-90051 | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749V / 742D | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749 / 742DC | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749-90035 | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749-90091 | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749-90099 | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749-90112 | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 497A-90226 | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497P / 493D | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 71600 lbf319000 N | N/A 10700 lbf47500 N | N/A 495 |
N/A
|
| 497-90063 | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497P / 493DC | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 71600 lbf319000 N | N/A 10700 lbf47500 N | N/A 495 |
N/A
|
| 497 / 493DC | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497A / 493DC | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497A-90268 | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497A-90275 | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497A-90331 | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497-90065 | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497-90090 | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497-90100 | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497-90131 | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497-90138 | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497-90141 | N/A 3.3750 in85.725 mm | N/A 5.3750 in136.525 mm | N/A 2.1250 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|