Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

497-90148 N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497-90154 N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497-903A1 N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497-90204 N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497-90206 N/A 3.3750 in85.725 mm N/A 5.3750 in136.525 mm N/A 2.1250 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
HM617049 / HM617011DC N/A 3.3750 in85.725 mm N/A 5.625 in142.875 mm N/A 3 in76.2 mm N/A 3.6874 in93.66 mm N/A 1.6875 in42.863 mm N/A 102000 lbf454000 N N/A 15200 lbf67700 N N/A HM617000 N/A
HM617048 / HM617011DC N/A 3.3750 in85.725 mm N/A 5.625 in142.875 mm N/A 3 in76.2 mm N/A 3.6874 in93.66 mm N/A 1.6875 in42.863 mm N/A 102000 lbf454000 N N/A 15200 lbf67700 N N/A HM617000 N/A
596-90067 N/A 3.3750 in85.725 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
596 / 592DC N/A 3.3750 in85.725 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
665A / 654D N/A 3.3750 in85.725 mm N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
665-903A1 N/A 3.3750 in85.725 mm N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
665 / 654DC N/A 3.3750 in85.725 mm N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
665A / 654DC N/A 3.3750 in85.725 mm N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
596-90117 N/A 3.3750 in85.725 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
596-90198 N/A 3.3750 in85.725 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
665-90065 N/A 3.3750 in85.725 mm N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
665-90068 N/A 3.3750 in85.725 mm N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
665-90088 N/A 3.3750 in85.725 mm N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
665-90139 N/A 3.3750 in85.725 mm N/A 6.0000 in152.400 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 1.625 in41.275 mm N/A 96700 lbf430000 N N/A 14400 lbf64000 N N/A 655 N/A
758-90173 N/A 3.3750 in85.725 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
758-90063 N/A 3.3750 in85.725 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
758-902A1 N/A 3.3750 in85.725 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
HM120835 / HM120817D N/A 3.3750 in85.725 mm N/A 6.5 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 1.9375 in49.213 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A HM120800 N/A
HM120835 / HM120817XD N/A 3.3750 in85.725 mm N/A 6.5 in165.1 mm N/A 4.5 in114.3 mm N/A 4.1961 in106.581 mm N/A 1.9375 in49.213 mm N/A 106000 lbf470000 N N/A 15700 lbf70000 N N/A HM120800 N/A
677-90013 N/A 3.3750 in85.725 mm N/A 6.6250 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
Unit of Measure
« 61 62 63 64 65 »