Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 677 / 672DC | N/A 3.3750 in85.725 mm | N/A 6.6250 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 677-90014 | N/A 3.3750 in85.725 mm | N/A 6.6250 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 677-902A1 | N/A 3.3750 in85.725 mm | N/A 6.6250 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 841-90036 | N/A 3.3750 in85.725 mm | N/A 6.7500 in171.450 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 2.219 in56.363 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A 835 |
N/A
|
| 841-90055 | N/A 3.3750 in85.725 mm | N/A 6.7500 in171.450 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 2.219 in56.363 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A 835 |
N/A
|
| L217847-90060 | N/A 3 7/16 in87.313 mm | N/A 4.8750 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217847 / L217810DE | N/A 3 7/16 in87.313 mm | N/A 4.8750 in123.825 mm | N/A 2.1250 in53.975 mm | N/A 2.4373 in61.907 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| 596-S / 592D | N/A 3 7/16 in87.313 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 869-90055 | N/A 3 7/16 in87.313 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 869 / 854DC | N/A 3 7/16 in87.313 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| HH221432-90012 | N/A 3 7/16 in87.313 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221432 / HH221410DC | N/A 3 7/16 in87.313 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| 42346-90180 | N/A 3.4630 in87.960 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42346 / 42587DC | N/A 3.4630 in87.960 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| L217849-90036 | N/A 3.5000 in88.900 mm | N/A 4.8750 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849 / L217810DC | N/A 3.5000 in88.900 mm | N/A 4.8750 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849 / L217810DE | N/A 3.5000 in88.900 mm | N/A 4.8750 in123.825 mm | N/A 2.1250 in53.975 mm | N/A 2.4373 in61.907 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849-90039 | N/A 3.5000 in88.900 mm | N/A 4.8750 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849-90043 | N/A 3.5000 in88.900 mm | N/A 4.8750 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849-90052 | N/A 3.5000 in88.900 mm | N/A 4.8750 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849-90061 | N/A 3.5000 in88.900 mm | N/A 4.8750 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849-90065 | N/A 3.5000 in88.900 mm | N/A 4.8750 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849-90077 | N/A 3.5000 in88.900 mm | N/A 4.8750 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| L217849-903A2 | N/A 3.5000 in88.900 mm | N/A 4.8750 in123.825 mm | N/A 1.6875 in42.863 mm | N/A 1.9998 in50.795 mm | N/A 0.8125 in20.638 mm | N/A 36300 lbf161000 N | N/A 5400 lbf24000 N | N/A L217800 |
N/A
|
| 42350-99409 | N/A 3.5000 in88.900 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|