Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 42350 / 42587DC | N/A 3.5000 in88.900 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90115 | N/A 3.5000 in88.900 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-902A2 | N/A 3.5000 in88.900 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90014 | N/A 3.5000 in88.900 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90016 | N/A 3.5000 in88.900 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90017 | N/A 3.5000 in88.900 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90067 | N/A 3.5000 in88.900 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90064 | N/A 3.5000 in88.900 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90069 | N/A 3.5000 in88.900 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90181 | N/A 3.5000 in88.900 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 593A-99405 | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 593-90028 | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 593A / 592DC | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 593 / 592DC | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 593A-90178 | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 593A-903A1 | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 593-90029 | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 593-90016 | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 593-90018 | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 593-90020 | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 593-90021 | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 593-90101 | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 593-90022 | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 593-90023 | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|
| 593-90025 | N/A 3.5000 in88.900 mm | N/A 6.0000 in152.400 mm | N/A 2.5 in63.5 mm | N/A 3.25 in82.55 mm | N/A 1.43 in36.322 mm | N/A 84600 lbf376000 N | N/A 12600 lbf56000 N | N/A 595 |
N/A
|