Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 850W / 834D | N/A 3.5000 in88.900 mm | N/A 6.7500 in171.450 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 2.219 in56.363 mm | N/A 160000 lbf712000 N | N/A 23800 lbf106000 N | N/A 835 |
N/A
|
| 850V / 834D | N/A 3.5000 in88.900 mm | N/A 6.7500 in171.450 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 2.219 in56.363 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A 835 |
N/A
|
| 850-90029 | N/A 3.5000 in88.900 mm | N/A 6.7500 in171.450 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 2.219 in56.363 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A 835 |
N/A
|
| 775 / 773D | N/A 3.5000 in88.900 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 775-902A1 | N/A 3.5000 in88.900 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 775-99404 | N/A 3.5000 in88.900 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 775 / 774DC | N/A 3.5000 in88.900 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 855-90049 | N/A 3.5000 in88.900 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 855 / 854DC | N/A 3.5000 in88.900 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| HH221434-90014 | N/A 3.5000 in88.900 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221434-902A1 | N/A 3.5000 in88.900 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221434-90041 | N/A 3.5000 in88.900 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221434-902A2 | N/A 3.5000 in88.900 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| 98350-90023 | N/A 3.5000 in88.900 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98350 / 98789DC | N/A 3.5000 in88.900 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98350-902A1 | N/A 3.5000 in88.900 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98350-90020 | N/A 3.5000 in88.900 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98350-90024 | N/A 3.5000 in88.900 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98350-90060 | N/A 3.5000 in88.900 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98350-902A7 | N/A 3.5000 in88.900 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 850A / 834D | N/A 3.5390 in89.891 mm | N/A 6.7500 in171.450 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 2.219 in56.363 mm | N/A 160000 lbf712000 N | N/A 23800 lbf106000 N | N/A 835 |
N/A
|
| HM921343-90010 | N/A 3.54 in89.916 mm | N/A 7.479 in189.967 mm | N/A 2.13 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 1.4375 in36.513 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A HM921300 |
N/A
|
| HM921343V / HM921310D | N/A 3.54 in89.916 mm | N/A 7.479 in189.967 mm | N/A 2.13 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 1.4375 in36.513 mm | N/A 133000 lbf592000 N | N/A 19800 lbf88100 N | N/A HM921300 |
N/A
|
| HM921343 / HM921310DV | N/A 3.54 in89.916 mm | N/A 7.479 in189.967 mm | N/A 2.13 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 1.4375 in36.513 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A HM921300 |
N/A
|
| HM921343-90011 | N/A 3.54 in89.916 mm | N/A 7.479 in189.967 mm | N/A 2.13 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 1.4375 in36.513 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A HM921300 |
N/A
|