Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

HM921343-90012 N/A 3.54 in89.916 mm N/A 7.479 in189.967 mm N/A 2.13 in54.102 mm N/A 3.3799 in85.849 mm N/A 1.4375 in36.513 mm N/A 112000 lbf499000 N N/A 16700 lbf74300 N N/A HM921300 N/A
98354 / 98789D N/A 3.5423 in89.974 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
98354 / 98789DC N/A 3.5423 in89.974 mm N/A 7.875 in200.025 mm N/A 3.1581 in80.216 mm N/A 4.5625 in115.888 mm N/A 1.9375 in49.213 mm N/A 189000 lbf839000 N N/A 28100 lbf125000 N N/A 98000 N/A
M919048-902A1 N/A 3.5425 in89.98 mm N/A 6.374 in161.9 mm N/A 1.7500 in44.450 mm N/A 2.75 in69.85 mm N/A 1.1875 in30.163 mm N/A 79500 lbf354000 N N/A 11800 lbf52600 N N/A M919000 N/A
M919048-90025 N/A 3.5425 in89.98 mm N/A 6.374 in161.9 mm N/A 1.7500 in44.450 mm N/A 2.75 in69.85 mm N/A 1.1875 in30.163 mm N/A 79500 lbf354000 N N/A 11800 lbf52600 N N/A M919000 N/A
597X / 592D N/A 3.5433 in90 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
597X / 592DC N/A 3.5433 in90 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
760-90050 N/A 3.5625 in90.488 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
760-90053 N/A 3.5625 in90.488 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
760-90052 N/A 3.5625 in90.488 mm N/A 6.3750 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
L319245 / L319210D N/A 3.6250 in92.075 mm N/A 5.1250 in130.175 mm N/A 1.5625 in39.688 mm N/A 1.8749 in47.622 mm N/A 0.8438 in21.433 mm N/A 37300 lbf166000 N N/A 5560 lbf24700 N N/A L319200 N/A
42362-90103 N/A 3.6250 in92.075 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 63800 lbf284000 N N/A 9490 lbf42200 N N/A 42000 N/A
42362 / 42587DC N/A 3.6250 in92.075 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 63800 lbf284000 N N/A 9490 lbf42200 N N/A 42000 N/A
42362-90129 N/A 3.6250 in92.075 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 63800 lbf284000 N N/A 9490 lbf42200 N N/A 42000 N/A
42362-90091 N/A 3.6250 in92.075 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 63800 lbf284000 N N/A 9490 lbf42200 N N/A 42000 N/A
42362-90135 N/A 3.6250 in92.075 mm N/A 5.8750 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 63800 lbf284000 N N/A 9490 lbf42200 N N/A 42000 N/A
598W / 592D N/A 3.6250 in92.075 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
598-90103 N/A 3.6250 in92.075 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
598X / 592D N/A 3.6250 in92.075 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
598 / 592DC N/A 3.6250 in92.075 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
598X / 592DC N/A 3.6250 in92.075 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
598A / 592DC N/A 3.6250 in92.075 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
598W / 592DC N/A 3.6250 in92.075 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
598A-90091 N/A 3.6250 in92.075 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 56000 N N/A 595 N/A
598-90086 N/A 3.6250 in92.075 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
Unit of Measure
« 66 67 68 69 70 »