Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 686 / 672D | N/A 3.7392 in94.976 mm | N/A 6.6250 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.5630 in90.500 mm | N/A 1.5940 in40.488 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 682 / 672DC | N/A 3.7392 in94.976 mm | N/A 6.6250 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 686 / 672DC | N/A 3.7392 in94.976 mm | N/A 6.6250 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.5630 in90.500 mm | N/A 1.5940 in40.488 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 867A / 854D | N/A 3.7392 in94.976 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 867A / 854DC | N/A 3.7392 in94.976 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 862 / 854D | N/A 3.7402 in95.001 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 862 / 854DC | N/A 3.7402 in95.001 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| L319249-90019 | N/A 3.7500 in95.250 mm | N/A 5.1250 in130.175 mm | N/A 1.5625 in39.688 mm | N/A 1.8749 in47.622 mm | N/A 0.8438 in21.433 mm | N/A 37300 lbf166000 N | N/A 5560 lbf24700 N | N/A L319200 |
N/A
|
| LM119348-902A4 | N/A 3.7500 in95.250 mm | N/A 5.3750 in136.525 mm | N/A 2.25 in57.15 mm | N/A 2.6873 in68.257 mm | N/A 1.1875 in30.163 mm | N/A 54600 lbf243000 N | N/A 8140 lbf36200 N | N/A LM119300 |
N/A
|
| LM119348-902B4 | N/A 3.7500 in95.250 mm | N/A 5.3750 in136.525 mm | N/A 2.25 in57.15 mm | N/A 2.6873 in68.257 mm | N/A 1.1875 in30.163 mm | N/A 54600 lbf243000 N | N/A 8140 lbf36200 N | N/A LM119300 |
N/A
|
| 42376-90050 | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42375-90040 | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42375-90121 | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42376 / 42587DC | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42376-99409 | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42376-90061 | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42376-90191 | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42376-90052 | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42376-902A2 | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42375-90037 | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42375-90116 | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42375-90156 | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42375-90045 | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42375-90144 | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42375-902A1 | N/A 3.7500 in95.250 mm | N/A 5.8750 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|