Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 687-90072 | N/A 4.0000 in101.600 mm | N/A 6.6250 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 687-90147 | N/A 4.0000 in101.600 mm | N/A 6.6250 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 687-90169 | N/A 4.0000 in101.600 mm | N/A 6.6250 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 687-902A6 | N/A 4.0000 in101.600 mm | N/A 6.6250 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 687-905C7 | N/A 4.0000 in101.600 mm | N/A 6.6250 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 780W / 773D | N/A 4.0000 in101.600 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780-90045 | N/A 4.0000 in101.600 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780 / 773DC | N/A 4.0000 in101.600 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780-90203 | N/A 4.0000 in101.600 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780-90046 | N/A 4.0000 in101.600 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780-902A8 | N/A 4.0000 in101.600 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780W / 774CD | N/A 4.0000 in101.600 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780-90159 | N/A 4.0000 in101.600 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780W / 774D | N/A 4.0000 in101.600 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780W / 774DC | N/A 4.0000 in101.600 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780 / 774DC | N/A 4.0000 in101.600 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 861-90019 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 861 / 854DC | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| HH221449A / HH221410D | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221449XX / HH221410D | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 248000 lbf1100000 N | N/A 36900 lbf164000 N | N/A HH221400 |
N/A
|
| HH221449-902A7 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221449 / HH221410DC | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| 861-90020 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 861-902A3 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 861-90028 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.2650 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|