Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 98400-90037 | N/A 4.0000 in101.600 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98400-90059 | N/A 4.0000 in101.600 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98400-90074 | N/A 4.0000 in101.600 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 941-90076 | N/A 4.0000 in101.600 mm | N/A 8.3750 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.6250 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| HH224335V / HH224310CD | N/A 4.0000 in101.600 mm | N/A 8.3750 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.6250 in66.675 mm | N/A 315000 lbf1400000 N | N/A 47000 lbf209000 N | N/A HH224300 |
N/A
|
| HH224335-99406 | N/A 4.0000 in101.600 mm | N/A 8.3750 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.6250 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| 941-90077 | N/A 4.0000 in101.600 mm | N/A 8.3750 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.6250 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| 941-90078 | N/A 4.0000 in101.600 mm | N/A 8.3750 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.6250 in66.675 mm | N/A 224000 lbf996000 N | N/A 33300 lbf148000 N | N/A 935 |
N/A
|
| HH224335-90079 | N/A 4.0000 in101.600 mm | N/A 8.3750 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.6250 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224335-902A1 | N/A 4.0000 in101.600 mm | N/A 8.3750 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.6250 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224335-90076 | N/A 4.0000 in101.600 mm | N/A 8.3750 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.6250 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224335-90077 | N/A 4.0000 in101.600 mm | N/A 8.3750 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.6250 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224335-90078 | N/A 4.0000 in101.600 mm | N/A 8.3750 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.6250 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| H924033-90026 | N/A 4.0000 in101.600 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924033-90031 | N/A 4.0000 in101.600 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924033-902A2 | N/A 4.0000 in101.600 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| K150200 / K326068 | N/A 4.0000 in101.600 mm | N/A 10.2500 in260.350 mm | N/A 5.25 in133.35 mm | N/A 4.9949 in126.870 mm | N/A 2.2650 in57.531 mm | N/A 248000 lbf1100000 N | N/A 36900 lbf164000 N | N/A HH221400 |
N/A
|
| 689 / 672D | N/A 4.0625 in103.188 mm | N/A 6.6250 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 689 / 672DC | N/A 4.0625 in103.188 mm | N/A 6.6250 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 786 / 773D | N/A 4.125 in104.775 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-90061 | N/A 4.125 in104.775 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 787-902A2 | N/A 4.125 in104.775 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-90060 | N/A 4.125 in104.775 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 786 / 774CD | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-902B3 | N/A 4.125 in104.775 mm | N/A 7.1250 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|